您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AT04-3P-RJ120 - Recept, 3 Way, J1939, 120 Ohm, Grey/Black
Amphenol
Amphenol Sine
A Series - Thermoplastic Connectors
AT Series
Plugs and Receptacles
Powered by
CAD模型選擇
{amphenol/amphenol_sine/a_series/at_series/plugs_receptacles/at04_3p_rj120xx_asmtab.prj},{NB=AT04-3P-RJ120},{PL=A Series},{SERIES=AT},{DES=3-Way Receptacle, Male Connector with 120 OHM Terminating Resistor (J1939)},{PINS=3},{COPT=P},{COLPN=},{COL=GREY},{PPATH=../ivjo/at04_3p_rj120xx_asmtpl.prj},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/AT04-3P-RJ120-3-Way-Receptacle-J1939-11-120-Ohm-Resistor-Gold-Pins-Blue-Wedgelock-Gray-Compatible-to-part-DT04-3P-P006_p_210.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AT04-3P-RJ120
AT04-3P-RJ120
A Series
AT
3-Way Receptacle, Male Co...
AT04-3P-RJ120BK
AT04-3P-RJ120BK
A Series
AT
3-Way Receptacle, Black M...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表