您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 65612 - Cleaning ball - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
65 - Divers
01 -Boules de lavage
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/65_divers/01_boules_de_lavage/65612.prj},{NB=bene_inox_465612-8AX},{REF=465612-8AX},{MOD=BL8AX},{D1=22.0},{D2=20},{D3=50},{L1=73},{L2=25},{D=1.60},{DEBIT=5.6},{R=2.5},{M1=20.00},{MD=1},{X=0},{X1=0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MOD
Modèle
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
D
Diamètre trous
[mm]
DEBIT
Débit
[m³/h]
R
Rayon d'action utile
ⁿ/ₐ
Béné Inox 465612-1AX
465612-1AX
BL1AX
28.0
26
65
92
30
2.50
16
2
Béné Inox 465612-1BX
465612-1BX
BL1BX
28.0
26
65
92
30
2.50
10
3.6
Béné Inox 465612-1CX
465612-1CX
BL1CX
28.0
26
65
92
30
2.50
10
3.6
Béné Inox 465612-1DX
465612-1DX
BL1DX
28.0
26
65
92
30
2.50
10
3.6
Béné Inox 465612-2AX
465612-2AX
BL2AX
40.5
38.5
65
90
34
2.50
21.5
4
Béné Inox 465612-2BX
465612-2BX
BL2BX
40.5
38.5
65
90
34
2.50
12.5
6
Béné Inox 465612-2CX
465612-2CX
BL2CX
40.5
38.5
65
90
34
2.50
12.5
6
Béné Inox 465612-2DX
465612-2DX
BL2DX
40.5
38.5
65
90
34
2.50
12.5
6
Béné Inox 465612-6AX
465612-6AX
BL6AX
32.0
30
65
90
30
2.50
18
2
Béné Inox 465612-6BX
465612-6BX
BL6BX
32.0
30
65
90
30
2.50
10
3
Béné Inox 465612-6CX
465612-6CX
BL6CX
32.0
30
65
90
30
2.50
10
3
Béné Inox 465612-6DX
465612-6DX
BL6DX
32.0
30
65
90
30
2.50
10
3
Béné Inox 465612-8AX
465612-8AX
BL8AX
22.0
20
50
73
25
1.60
5.6
2.5
Béné Inox 465612-8BX
465612-8BX
BL8BX
22.0
20
50
73
25
1.60
3.2
3.4
Béné Inox 465612-8CX
465612-8CX
BL8CX
22.0
20
50
73
25
1.60
3.2
3.4
Béné Inox 465612-8DX
465612-8DX
BL8DX
22.0
20
50
73
25
1.60
3.2
3.4
Béné Inox 465612-10AX
465612-10AX
BL10AX
28.0
26
50
73
25
1.60
7.6
4
Béné Inox 465612-12AX
465612-12AX
BL12AX
38.0
36
90
121
35
2.50
24
2
Béné Inox 465612-12BX
465612-12BX
BL12BX
38.0
36
90
121
35
2.50
16
3
Béné Inox 465612-12CX
465612-12CX
BL12CX
38.0
36
90
121
35
2.50
16
3
Béné Inox 465612-12DX
465612-12DX
BL12DX
38.0
36
90
121
35
2.50
16
3
Béné Inox 465612-15AX
465612-15AX
BL15AX
22.0
20
40
62
26
1.60
6
2.5
Béné Inox 465612-16AX
465612-16AX
BL16AX
22.0
20
40
62
26
1.30
5
4.5
Béné Inox 465612-17AX
465612-17AX
BL17AX
14.0
1/4"GF
28
39
16
1.30
1.8
1
Béné Inox 465612-17BX
465612-17BX
BL17BX
14.0
1/4"GF
28
39
16
1.30
1.4
2.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表