您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 72114 - Collier support de tuyauterie série légère avec protection antivibratoire EPDM, à visser - Inox 316 - Acier zingué
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Colliers de fixation
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/06_colliers_de_fixation/72114.prj},{NB=bene_inox_472114-139},{REF=472114-139},{MAT=Inox 316},{D=139.7},{DNP=5\"},{SER=133-141},{F=M10},{L=28},{CHARGE=2200},{KG=0.67},{L1=200.000},{L2=20.000},{L3=25.000},{H1=74.000},{CC=2.000},{L4=7.000},{LT=25.000},{LD=6.000},{LL=5.000},{E1=12.000},{LT2=12.000},{LL2=12.000},{T=10.000},{E=17.000},{HG=8.000},{HG1=4.000},{LG=28.000},{LG1=4.000},{AR=78.250},{AR2=80.000},{Y=30.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Ø tube
[mm]
DNP
Ø tube
[Inch]
SER
Clamping range
[mm]
F
ⁿ/ₐ
L
[mm]
CHARGE
[N]
KG
Weight
[kg]
Béné Inox 472114-13
472114-13
Inox 316
13.5
1/4"
12-15
M8
23
1000
0.10
Béné Inox 472114-17
472114-17
Inox 316
17.2
3/8"
15-19
M8
23
1000
0.13
Béné Inox 472114-21
472114-21
Inox 316
21.3
1/2"
20-24
M8
23
1000
0.15
Béné Inox 472114-26
472114-26
Inox 316
26.9
3/4"
25-30
M8
23
1000
0.16
Béné Inox 472114-33
472114-33
Inox 316
33.7
1"
32-37
M8
23
1000
0.17
Béné Inox 472114-42
472114-42
Inox 316
42.4
1"1/4
40-45
M8
23
1000
0.19
Béné Inox 472114-48
472114-48
Inox 316
48.3
1"1/2
48-53
M8
23
1300
0.22
Béné Inox 472114-60
472114-60
Inox 316
60.3
2"
59-63
M8
23
1300
0.30
Béné Inox 472114-73
472114-73
Inox 316
73.0
2"1/2
68-73
M8
23
1300
0.32
Béné Inox 472114-76
472114-76
Inox 316
76.1
3"
75-80
M8
28
1300
0.34
Béné Inox 472114-83
472114-83
Inox 316
83.0
3"
82-86
M8
28
1300
0.36
Béné Inox 472114-88
472114-88
Inox 316
88.9
3"
89-91
M10
28
1300
0.38
Béné Inox 472114-102
472114-102
Inox 316
101.6
4"
95-103
M10
28
1300
0.40
Béné Inox 472114-114
472114-114
Inox 316
114.3
4"
108-116
M10
28
2200
0.42
Béné Inox 472114-129
472114-129
Inox 316
129.0
6"
129-135
M10
28
2200
0.62
Béné Inox 472114-139
472114-139
Inox 316
139.7
5"
133-141
M10
28
2200
0.67
Béné Inox 472114-168
472114-168
Inox 316
168.3
6"
165-168
M10
28
2200
0.74
Béné Inox 472114-219
472114-219
Inox 316
219.1
8"
216-220
M10
33
2500
0.90
Béné Inox 872114-17
872114-17
Acier zingué
17.2
3/8"
15-19
M8
23
1000
0.13
Béné Inox 872114-21
872114-21
Acier zingué
21.3
1/2"
20-24
M8
23
1000
0.15
Béné Inox 872114-26
872114-26
Acier zingué
26.9
3/4"
25-30
M8
23
1000
0.16
Béné Inox 872114-33
872114-33
Acier zingué
33.7
1"
32-37
M8
23
1000
0.17
Béné Inox 872114-42
872114-42
Acier zingué
42.4
1"1/4
40-45
M8
23
1000
0.19
Béné Inox 872114-48
872114-48
Acier zingué
48.3
1"1/2
48-53
M8
23
1300
0.22
Béné Inox 872114-60
872114-60
Acier zingué
60.3
2"
59-63
M8
23
1300
0.30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表