您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B Ø 1 1/2 - Heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - INCH
DIE SPRINGS TO ISO 10243 INCH
SERIES R
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/r/r_40_inch.prj},{NB=R40-115(0-in)},{CODE=R40-115},{DHINCH=1 1/2},{DDINCH=3/4},{LO=115},{LOINCH=4 1/2},{LOIX=4.50},{R=81.2},{RG1I=81.20},{SXINCH=0.00},{S1INCH=0.91},{F1LBS=735},{S2INCH=1.13},{F2LBS=920},{S3INCH=1.25},{F3LBS=1011},{SN=34.5},{SNINCH=1.36},{FN=4899},{FNLBS=1102},{SBINCH=1.61},{FBLBS=1309},{MAT=Cr-Si},{BXHINCH=0.33 x 0.24},{DEINCH=1.48},{DE1=37.700},{RG1=142.000},{H=6.200},{B=8.400},{DDNUM=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
H
[mm]
DDNUM
[mm]
R40-051
R40-051
1 1/2
3/4
2
200.0
0.00
2.00
0.40
803
0.50
1008
0.55
1105
0.60
1205
0.67
0.33 x 0.24
6.200
20.000
R40-064
R40-064
1 1/2
3/4
2 1/2
153.7
0.00
2.50
0.50
775
0.63
968
0.69
1066
0.76
1162
0.86
0.33 x 0.24
6.200
20.000
R40-076
R40-076
1 1/2
3/4
3
125.2
0.00
3.00
0.60
749
0.75
936
0.82
1031
0.90
1123
1.05
0.33 x 0.24
6.200
20.000
R40-089
R40-089
1 1/2
3/4
3 1/2
108.6
0.00
3.50
0.70
761
0.88
953
0.96
1047
1.05
1141
1.23
0.33 x 0.24
6.200
20.000
R40-102
R40-102
1 1/2
3/4
4
93.2
0.00
4.00
0.80
748
1.00
935
1.10
1029
1.20
1122
1.46
0.33 x 0.24
6.200
20.000
R40-115
R40-115
1 1/2
3/4
4 1/2
81.2
0.00
4.50
0.91
735
1.13
920
1.25
1011
1.36
1102
1.61
0.33 x 0.24
6.200
20.000
R40-127
R40-127
1 1/2
3/4
5
73.2
0.00
5.00
1.00
731
1.25
916
1.38
1007
1.50
1097
1.83
0.33 x 0.24
6.200
20.000
R40-139
R40-139
1 1/2
3/4
5 1/2
65.7
0.00
5.50
1.10
725
1.38
906
1.50
990
1.65
1087
2.09
0.33 x 0.24
6.200
20.000
R40-152
R40-152
1 1/2
3/4
6
60.0
0.00
6.00
1.20
718
1.50
898
1.65
988
1.80
1077
2.21
0.33 x 0.24
6.200
20.000
R40-178
R40-178
1 1/2
3/4
7
50.9
0.00
7.00
1.40
713
1.75
891
1.93
981
2.10
1069
2.65
0.33 x 0.24
6.200
20.000
R40-203
R40-203
1 1/2
3/4
8
44.0
0.00
8.00
1.60
703
2.00
880
2.20
968
2.40
1055
3.00
0.33 x 0.24
6.200
20.000
R40-254
R40-254
1 1/2
3/4
10
34.9
0.00
10.00
2.00
697
2.50
872
2.75
959
3.00
1046
3.79
0.33 x 0.24
6.200
20.000
R40-305
R40-305
1 1/2
3/4
12
29.1
0.00
12.00
2.40
700
3.00
875
3.30
963
3.60
1050
4.52
0.33 x 0.24
6.200
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表