您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
B Ø 16 - Medium load
Berger Tools
Die springs
Die springs - METRIC
Die springs to ISO 10243
Series B
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/b/b_16.prj},{NB=B16-051(0)},{ARTNR=B16-051},{CODE=B16-051},{DH=16},{DD=8},{LO=51},{RG=26.4},{SX=0.0},{S1=12.8},{F1=338},{S2=15.3},{F2=404},{S3=17.2},{F3=454},{SN=19.1},{FN=504},{SB=24.2},{FB=639},{MAT=Cr-Si},{BXH=3.2 x 2.2},{DE=15.2},{DE1=15.200},{B=3.200},{RG1=26.400},{H=2.200},{DDNUM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
B16-025
B16-025
16
8
25
49.4
0.000
25.000
6.3
311
7.5
371
8.4
417
9.4
464
10.5
3.2 x 2.2
B16-032
B16-032
16
8
32
37.1
0.000
32.000
8
297
9.6
356
10.8
401
12
445
13.2
3.2 x 2.2
B16-038
B16-038
16
8
38
33.9
0.000
38.000
9.5
322
11.4
386
12.8
435
14.3
485
17.2
3.2 x 2.2
B16-044
B16-044
16
8
44
30
0.000
44.000
11
330
13.2
396
14.9
446
16.5
495
19.4
3.2 x 2.2
B16-051
B16-051
16
8
51
26.4
0.000
51.000
12.8
338
15.3
404
17.2
454
19.1
504
24.2
3.2 x 2.2
B16-064
B16-064
16
8
64
20.5
0.000
64.000
16
328
19.2
394
21.6
443
24
492
29.2
3.2 x 2.2
B16-076
B16-076
16
8
76
17.8
0.000
76.000
19
338
22.8
406
25.7
457
28.5
507
36.3
3.2 x 2.2
B16-089
B16-089
16
8
89
15.2
0.000
89.000
22.3
339
26.7
406
30.0
457
33.4
508
41.7
3.2 x 2.2
B16-102
B16-102
16
8
102
13.5
0.000
102.000
25.5
344
30.6
413
34.4
456
38.3
517
48.9
3.2 x 2.2
B16-115
B16-115
16
8
115
11.8
0.000
115.000
28.8
340
34.5
407
38.8
458
43.1
509
53.1
3.2 x 2.2
B16-305
B16-305
16
8
305
4.8
0.000
305.000
76.3
366
91.5
439
103
494
114.4
549
141.6
3.2 x 2.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表