您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
B Ø 40 - Medium load
Berger Tools
Die springs
Die springs - METRIC
Die springs to ISO 10243
Series B
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/b/b_40.prj},{NB=B40-115(0)},{ARTNR=B40-115},{CODE=B40-115},{DH=40},{DD=20},{LO=115},{RG=71.8},{SX=0.0},{S1=28.8},{F1=2068},{S2=34.5},{F2=2477},{S3=38.8},{F3=2787},{SN=43.1},{FN=3095},{SB=50.6},{FB=3633},{MAT=Cr-Si},{BXH=8.2 x 4.7},{DE=37.5},{DE1=37.500},{B=8.200},{RG1=71.800},{H=4.700},{DDNUM=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
B40-051
B40-051
40
20
51
181.6
0.000
51.000
12.8
2324
15.3
2778
17.2
3130
19.1
3469
21.4
8.2 x 4.7
B40-064
B40-064
40
20
64
140
0.000
64.000
16
2240
19.2
2688
21.6
3024
24
3360
26.8
8.2 x 4.7
B40-076
B40-076
40
20
76
108
0.000
76.000
19
2052
22.8
2462
25.7
2770
28.5
3078
32.7
8.2 x 4.7
B40-089
B40-089
40
20
89
90.7
0.000
89.000
22.3
2023
26.7
2422
30.0
2724
33.4
3029
39
8.2 x 4.7
B40-102
B40-102
40
20
102
81
0.000
102.000
25.5
2066
30.6
2479
34.4
2788
38.3
3102
44.1
8.2 x 4.7
B40-115
B40-115
40
20
115
71.8
0.000
115.000
28.8
2068
34.5
2477
38.8
2787
43.1
3095
50.6
8.2 x 4.7
B40-127
B40-127
40
20
127
62.7
0.000
127.000
31.8
1994
38.1
2389
42.9
2687
47.6
2985
55.9
8.2 x 4.7
B40-139
B40-139
40
20
139
57.5
0.000
139.000
35
2013
42
2415
46.9
2697
52.5
3019
61.8
8.2 x 4.7
B40-152
B40-152
40
20
152
51.6
0.000
152.000
38
1961
45.6
2353
51.3
2647
57
2941
67.5
8.2 x 4.7
B40-178
B40-178
40
20
178
44.1
0.000
178.000
44.5
1962
53.4
2355
60.1
2649
66.8
2946
77.2
8.2 x 4.7
B40-203
B40-203
40
20
203
36.7
0.000
203.000
50.8
1864
60.9
2235
68.5
2514
76.1
2793
91.8
8.2 x 4.7
B40-254
B40-254
40
20
254
30.1
0.000
254.000
63.5
1911
76.2
2294
85.7
2580
95.3
2869
112.7
8.2 x 4.7
B40-305
B40-305
40
20
305
24.6
0.000
305.000
76.3
1877
91.5
2251
103
2532
114.4
2814
138.1
8.2 x 4.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表