您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
B.193-FP - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
B.193
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/b_193_combi/b_193_fp.prj},{NB=Knurled grip knobs B.193/30 FP-M8},{CODE=2512},{DESCRIPTION=B.193/30 FP-M8},{DIM01=31},{DIM02=M8},{DIM03=18.0},{DIM04=24},{DIM05=13},{DIM06=6},{DIM07=15},{WEIGHT=21},{NDM=8.000},{KDM=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs B.193/...
2111
B.193/15 FP-M4
15
M4
11.0
11
6
2
10
4
Knurled grip knobs B.193/...
2211
B.193/18 FP-M5
18
M5
12.0
13
7
3
10
5
Knurled grip knobs B.193/...
2311
B.193/20 FP-M6
22
M6
14.0
15
8
4
11
8
Knurled grip knobs B.193/...
2411
B.193/25 FP-M6
26
M6
18.0
19
10
6
15
16
Knurled grip knobs B.192/...
2412
B.192/25 FP-M8
26
M8
18.0
19
10
6
15
17
Knurled grip knobs B.193/...
2511
B.193/30 FP-M6
31
M6
18.0
24
13
6
15
22
Knurled grip knobs B.193/...
2512
B.193/30 FP-M8
31
M8
18.0
24
13
6
15
21
Knurled grip knobs B.193/...
2513
B.193/30 FP-M10
31
M10
18.0
24
13
6
15
24
Knurled grip knobs B.193/...
2514
B.193/30 FP-M12
31
M12
18.0
24
13
6
15
20
Knurled grip knobs B.193/...
2611
B.193/35 FP-M10
36
M10
22.5
27
14
8
15
31
Knurled grip knobs B.193/...
2612
B.193/35 FP-M12
36
M12
22.5
27
14
8
15
30
Knurled grip knobs B.193/...
2711
B.193/40 FP-M10
40
M10
26.0
29
14
10
15
40
Knurled grip knobs B.193/...
2712
B.193/40 FP-M12
40
M12
26.0
29
14
10
15
38
Knurled grip knobs B.193/...
2811
B.193/50 FP-M12
50
M12
32.0
36
21
12
21
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表