您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
B.193-SST - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
B.193
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/b_193_combi/b_193_sst.prj},{NB=Knurled grip knobs B.193/15-SST-M5},{CODE=102103},{DESCRIPTION=B.193/15-SST-M5},{DIM01=15},{DIM02=M5},{DIM03=11},{DIM04=11},{DIM05=2},{DIM06=6},{WEIGHT=4},{NDM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs B.193/...
102101
B.193/15-SST-M3
15
M3
11
11
2
6
4
Knurled grip knobs B.193/...
102102
B.193/15-SST-M4
15
M4
11
11
2
6
4
Knurled grip knobs B.193/...
102103
B.193/15-SST-M5
15
M5
11
11
2
6
4
Knurled grip knobs B.193/...
102301
B.193/20-SST-M6
22
M6
14
15
4
6
8
Knurled grip knobs B.193/...
102401
B.193/25-SST-M6
26
M6
18
19
6
10
13
Knurled grip knobs B.193/...
102501
B.193/30-SST-M8
31
M8
18
24
6
10
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表