您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
B.259-B - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
B.259
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/b_259_combi/b_259.prj},{NB=Knurled grip knobs B.259/25 B-M6},{CODE=3111},{DESCRIPTION=B.259/25 B-M6},{DIM01=26},{DIM02=M6},{DIM03=28},{DIM04=16},{DIM05=15},{DIM06=16},{WEIGHT=18},{NDM=6.000},{KDM=4.917},{ZZ=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs B.259/...
3001
B.259/20 B-M5
21
M5
25
13
12
16
12
Knurled grip knobs B.259/...
3002
B.259/20 B-M6
21
M6
25
13
12
16
11
Knurled grip knobs B.259/...
3111
B.259/25 B-M6
26
M6
28
16
15
16
18
Knurled grip knobs B.259/...
3112
B.259/25 B-M8
26
M8
28
16
15
20
19
Knurled grip knobs B.259/...
3201
B.259/30 B-M6
31
M6
32
19
17
16
25
Knurled grip knobs B.259/...
3202
B.259/30 B-M8
31
M8
32
19
17
20
28
Knurled grip knobs B.259/...
3203
B.259/30 B-M10
31
M10
32
19
17
17
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表