您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
B-F1A - 空位堵头
Festo
产品 (A - Z)
B
B
Powered by
CAD模型選擇
{festo/parts/b/b/b_f1a.prj},{NB=8144525 B-M7-F1A},{TNR=8144525},{TYP=B-M7-F1A},{VERS=3.000},{BR=1.500},{L=7.800},{L1=2.500},{B=5.300},{A=9.500},{D=M7},{SW1=0.000},{SW2=3.000},{DNDR=7.000},{DM=1},{CNSMASSEXACT=0.002},{GTIN=4052568577087}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
B
[mm]
A
[mm]
D
螺纹
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8142288 B-M5-F1A
8142288
B-M5-F1A
6.300
2.500
3.800
8.000
M5
0.000
2.500
0.001
4052568577056
8144525 B-M7-F1A
8144525
B-M7-F1A
7.800
2.500
5.300
9.500
M7
0.000
3.000
0.002
4052568577087
8142289 B-1/8-F1A
8142289
B-1/8-F1A
11.000
4.600
6.400
14.000
G1/8
0.000
5.000
0.007
4052568577063
8142290 B-1/4-F1A
8142290
B-1/4-F1A
15.000
5.200
9.800
18.000
G1/4
0.000
6.000
0.015
4052568577070
8197748 B-1/2-F1A
8197748
B-1/2-F1A
18.000
6.350
11.650
26.000
G1/2
0.000
10.000
0.043
4052568637576
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表