您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0301 - Wing grips
Blohm
Handles, knobs
fluegelgriffe_t_griffe
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/fluegelgriffe_t_griffe/06652.prj},{NB=B0301.02105X50},{D2=21},{A=75},{B=7.0},{H=35.6},{H1=16.5},{T=0},{L=50},{GEW=0.0502},{EAN=MIN},{NDM=10},{NDM1=0.0000},{TYP1=1},{ZZ=2.000},{TAB=1},{TAB1=1},{TAB2=1},{XA=14.000},{XB=18.750},{XC=7.700},{XD=9.200},{XE=11.250},{XF=20.000},{XG=7.500},{XH=1.900},{XI=13.000},{XJ=5.100},{XK=4.200},{XL=4.200},{XM=25.500},{XN=27.400},{XO=0.700},{XP=0.600},{XQ=0.500},{XR=29.700},{XS=32.100},{XT=18.700},{XU=28.100},{XV=5.000},{BESTBLOHM=B0301.02105X50},{FARBE=lichtgrau RAL 7035},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{D=M 10},{FARBBEISPIEL=Farbbeispiel},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM,BLOHM},{GR=2},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
D
thread
ⁿ/ₐ
D2
diameter
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0301.904
B0301.904
anthracite grey RAL 7021
with internal thread
bush in steel
M 4
12
38
4.5
18.0
8.5
10
0
0.0067
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.905
B0301.905
anthracite grey RAL 7021
with internal thread
bush in steel
M 5
12
38
4.5
18.0
8.5
8
0
0.0062
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.906
B0301.906
anthracite grey RAL 7021
with internal thread
bush in steel
M 6
12
38
4.5
18.0
8.5
8
0
0.0058
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.105
B0301.105
anthracite grey RAL 7021
with internal thread
bush in steel
M 5
14
50
5.0
24.0
11.5
8
0
0.0083
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.106
B0301.106
anthracite grey RAL 7021
with internal thread
bush in steel
M 6
14
50
5.0
24.0
11.5
8
0
0.0077
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.208
B0301.208
anthracite grey RAL 7021
with internal thread
bush in steel
M 8
21
75
7.0
35.6
16.5
14
0
0.0232
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.210
B0301.210
anthracite grey RAL 7021
with internal thread
bush in steel
M 10
21
75
7.0
35.6
16.5
14
0
0.0207
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.0904
B0301.0904
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 4
12
38
4.5
18.0
8.5
10
0
0.0068
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.0905
B0301.0905
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 5
12
38
4.5
18.0
8.5
8
0
0.0063
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.0906
B0301.0906
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 6
12
38
4.5
18.0
8.5
8
0
0.0057
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.0105
B0301.0105
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 5
14
50
5.0
24.0
11.5
8
0
0.0078
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.0106
B0301.0106
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 6
14
50
5.0
24.0
11.5
8
0
0.0078
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.0208
B0301.0208
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 8
21
75
7.0
35.6
16.5
14
0
0.0232
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.0210
B0301.0210
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 10
21
75
7.0
35.6
16.5
14
0
0.0211
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0301.904X10
B0301.904X10
anthracite grey RAL 7021
with external thread
bolt in steel
M 4
12
38
4.5
18.0
8.5
0
10
0.0044
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.904X15
B0301.904X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 4
12
38
4.5
18.0
8.5
0
15
0.0048
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.905X15
B0301.905X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
15
0.0062
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.905X20
B0301.905X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
20
0.0067
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.905X30
B0301.905X30
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
30
0.0077
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.906X20
B0301.906X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
20
0.0086
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.906X30
B0301.906X30
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
30
0.0103
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.906X40
B0301.906X40
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
40
0.0119
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.105X15
B0301.105X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
14
50
5.0
24.0
11.5
0
15
0.0085
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.105X20
B0301.105X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
14
50
5.0
24.0
11.5
0
20
0.0091
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0301.106X20
B0301.106X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
14
50
5.0
24.0
11.5
0
20
0.0108
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
L271 - T HANDLE WITH THREADED STUD
Boteco
17.11.2021
06652 - Wing grips
norelem
26.06.2024
95016 - Swivel and fixed castors steel plate, electrically conductive stand...
norelem
30.05.2024
B0304 - T-grips
Blohm
03.06.2024
RE.FF-N - ELESA-Injected polyurethane wheels
Elesa
24.06.2024
PS/PD-TLSBAK - Swivel castor
Rollenbau
12.01.2024
PDT-TLBA - Swivel castor with total lock
Rollenbau
12.01.2024
PDT-ZSK - Swivel castor with total lock
Rollenbau
12.01.2024
95045 - Swivel castors compact version
norelem
30.05.2024
06091 - Knurled thumb screws plastic
norelem
30.05.2024
BN 733 - Flat washers without chamfer, for bolts with heavy duty type sprin...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表