您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0367 - Levelling feet ECO threaded spindles steel or stainless steel
Blohm
Swivel feet
Powered by
CAD模型選擇
{blohm/stellfuesse/27832.prj},{NB=B0367.161501 0_(0)},{BESTBLOHM=B0367.161501},{MATERIAL=Stahl},{POS=0},{POS1=0},{D1=M 16},{L=150},{L1=158.5},{SW=24},{BELASTUNG=14.5},{GEW=0.2490},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{PSTOL=0.001},{NDM=16},{XA=15.500},{XB=1.200},{XC=7.800},{XPOS=[0:142]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0367.080251
B0367.080251
Steel
M 8
25
29.5
13
3.5
0.0163
Yes
73181520
B0367.080401
B0367.080401
Steel
M 8
40
44.5
13
3.5
0.0218
Yes
73181520
B0367.080501
B0367.080501
Steel
M 8
50
54.5
13
3.5
0.0247
Yes
73181520
B0367.080701
B0367.080701
Steel
M 8
70
74.5
13
3.5
0.0309
Yes
73181520
B0367.080801
B0367.080801
Steel
M 8
80
84.5
13
3.5
0.0336
Yes
73181520
B0367.081001
B0367.081001
Steel
M 8
100
104.5
13
3.5
0.0398
Yes
73181520
B0367.081201
B0367.081201
Steel
M 8
120
124.5
13
3.5
0.0441
Yes
73181520
B0367.100251
B0367.100251
Steel
M 10
25
30.0
17
4.7
0.0305
Yes
73181520
B0367.100401
B0367.100401
Steel
M 10
40
45.0
17
4.7
0.0373
Yes
73181520
B0367.100501
B0367.100501
Steel
M 10
50
55.0
17
4.7
0.0429
Yes
73181520
B0367.100701
B0367.100701
Steel
M 10
70
75.0
17
4.7
0.0519
Yes
73181520
B0367.100801
B0367.100801
Steel
M 10
80
85.0
17
4.7
0.0570
Yes
73181520
B0367.101001
B0367.101001
Steel
M 10
100
105.0
17
4.7
0.0649
Yes
73181520
B0367.101201
B0367.101201
Steel
M 10
120
125.0
17
4.7
0.0813
Yes
73181520
B0367.120251
B0367.120251
Steel
M 12
25
31.0
19
7.7
0.0432
Yes
73181520
B0367.120401
B0367.120401
Steel
M 12
40
46.0
19
7.7
0.0543
Yes
73181520
B0367.120501
B0367.120501
Steel
M 12
50
56.0
19
7.7
0.0598
Yes
73181520
B0367.120701
B0367.120701
Steel
M 12
70
76.0
19
7.7
0.0750
Yes
73181520
B0367.120801
B0367.120801
Steel
M 12
80
86.0
19
7.7
0.0830
Yes
73181520
B0367.121001
B0367.121001
Steel
M 12
100
106.0
19
7.7
0.0961
Yes
73181520
B0367.121201
B0367.121201
Steel
M 12
120
126.0
19
7.7
0.1108
Yes
73181520
B0367.160501
B0367.160501
Steel
M 16
50
58.5
24
14.5
0.1183
Yes
73181520
B0367.161001
B0367.161001
Steel
M 16
100
108.5
24
14.5
0.1845
Yes
73181520
B0367.161501
B0367.161501
Steel
M 16
150
158.5
24
14.5
0.2490
Yes
73181520
B0367.080252
B0367.080252
Stainless steel
M 8
25
29.5
13
3.5
0.0171
Yes
73181520
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表