您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
B60MH - Centring sleeve
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/b60mh.prj},{NB=B60MH30100},{CODE=B60MH30100},{D2=30},{L=100},{L1=6},{L2=14},{D1=25},{F=M12},{WEIGHT=0.17},{MAT=1.7131 61÷63 HRC},{FX=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
F
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
B60MH2030
B60MH2030
20
30
6
14
16
M12
0.03
1.7131 61÷63 HRC
B60MH2040
B60MH2040
20
40
6
14
16
M12
0.04
1.7131 61÷63 HRC
B60MH2050
B60MH2050
20
50
6
14
16
M12
0.04
1.7131 61÷63 HRC
B60MH2060
B60MH2060
20
60
6
14
16
M12
0.05
1.7131 61÷63 HRC
B60MH2080
B60MH2080
20
80
6
14
16
M12
0.07
1.7131 61÷63 HRC
B60MH20100
B60MH20100
20
100
6
14
16
M12
0.09
1.7131 61÷63 HRC
B60MH20120
B60MH20120
20
120
6
14
16
M12
0.11
1.7131 61÷63 HRC
B60MH20140
B60MH20140
20
140
6
14
16
M12
0.12
1.7131 61÷63 HRC
B60MH20160
B60MH20160
20
160
6
14
16
M12
0.14
1.7131 61÷63 HRC
B60MH2630
B60MH2630
26
30
6
14
21
M12
0.04
1.7131 61÷63 HRC
B60MH2640
B60MH2640
26
40
6
14
21
M12
0.06
1.7131 61÷63 HRC
B60MH2650
B60MH2650
26
50
6
14
21
M12
0.07
1.7131 61÷63 HRC
B60MH2660
B60MH2660
26
60
6
14
21
M12
0.09
1.7131 61÷63 HRC
B60MH2680
B60MH2680
26
80
6
14
21
M12
0.12
1.7131 61÷63 HRC
B60MH26100
B60MH26100
26
100
6
14
21
M12
0.15
1.7131 61÷63 HRC
B60MH26120
B60MH26120
26
120
6
14
21
M12
0.17
1.7131 61÷63 HRC
B60MH26140
B60MH26140
26
140
6
14
21
M12
0.20
1.7131 61÷63 HRC
B60MH26160
B60MH26160
26
160
6
14
21
M12
0.23
1.7131 61÷63 HRC
B60MH26180
B60MH26180
26
180
6
14
21
M12
0.26
1.7131 61÷63 HRC
B60MH3040
B60MH3040
30
40
6
14
25
M12
0.07
1.7131 61÷63 HRC
B60MH3050
B60MH3050
30
50
6
14
25
M12
0.09
1.7131 61÷63 HRC
B60MH3060
B60MH3060
30
60
6
14
25
M12
0.10
1.7131 61÷63 HRC
B60MH3080
B60MH3080
30
80
6
14
25
M12
0.14
1.7131 61÷63 HRC
B60MH30100
B60MH30100
30
100
6
14
25
M12
0.17
1.7131 61÷63 HRC
B60MH30120
B60MH30120
30
120
6
14
25
M12
0.20
1.7131 61÷63 HRC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CS - Guide pillar AFNOR
ENS
11.06.2020
DIN172 - Guide bushes with collar, Type A, Bore one sided
Berger Tools
29.05.2023
AMF 6363-20x**-01 - Alignment pin, reduced
AMF - ANDREAS MAIER Fellbach
17.04.2024
CEAQIN - Demountable guide pillar DIN 9825 / ~ ISO 9182-5
ENS
21.03.2023
CIS - Straight guide pillar ~ DIN 9825 / ISO 9182-2
ENS
21.03.2023
R0551 - Centering bush
PlaSteel
17.06.2021
C012 - Guide pillar
ENS
11.06.2020
ENL61_86 - Idler For Flat Belt¡¤Circular Arc Type¡¤L=100¡«500
Yiheda 3D Electronic Gallery
09.05.2024
Centering sleeves Volcera - M6
DOCERAM
05.04.2022
BLAG - Guide bush for ball cage ISO 9448-3
ENS
21.03.2023
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
ENS
21.03.2023
CAA - GUIDE BUSH
Royme
04.11.2022
277. - Drill bush without collar, DIN 179 Shape A
FIBRO
21.07.2023
K0857 - Centering pins for aligning hole
KIPP
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表