您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
B8977. Cutting Head Liner - Cutting elements
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/b8977_schneidbuchsen_mit_bund.prj},{NB=B8977.22.2000.028.1000.08 (0.9 0.1 0 0 0 0)},{INFO=Online PDF},{D1=10.0},{D1MIN=7.5},{D1MAX=11.3},{S=0.1},{D2=20},{D3=12.0},{D4=23},{L1=28},{L2=8},{MAT=HSS (1.3343)},{HRC=64 ± 2},{AF=2},{VS=S},{P=0.9},{W=0.1},{R=0},{F=0},{X=0},{Y=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Outside-Ø
[mm]
S
Gradation
[mm]
D2
Cutting-Ø n5
[mm]
D3
Clearance bore hole max.
[mm]
D4
Ø -0.25
[mm]
L1
Length +0.5
[mm]
L2
Cutting edge elevation +1.5
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
B8977.22.5000.016.0100.02...
B8977.22.5000.016.0100.02
1.0
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0110.02...
B8977.22.5000.016.0110.02
1.1
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0120.02...
B8977.22.5000.016.0120.02
1.2
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0130.02...
B8977.22.5000.016.0130.02
1.3
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0140.02...
B8977.22.5000.016.0140.02
1.4
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0150.02...
B8977.22.5000.016.0150.02
1.5
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0160.02...
B8977.22.5000.016.0160.02
1.6
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0170.02...
B8977.22.5000.016.0170.02
1.7
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0180.02...
B8977.22.5000.016.0180.02
1.8
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0190.02...
B8977.22.5000.016.0190.02
1.9
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0200.02...
B8977.22.5000.016.0200.02
2.0
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0210.02...
B8977.22.5000.016.0210.02
2.1
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0220.02...
B8977.22.5000.016.0220.02
2.2
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0230.02...
B8977.22.5000.016.0230.02
2.3
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.016.0240.02...
B8977.22.5000.016.0240.02
2.4
0.1
5
2.8
8
16
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0100.02...
B8977.22.5000.020.0100.02
1.0
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0110.02...
B8977.22.5000.020.0110.02
1.1
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0120.02...
B8977.22.5000.020.0120.02
1.2
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0130.02...
B8977.22.5000.020.0130.02
1.3
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0140.02...
B8977.22.5000.020.0140.02
1.4
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0150.02...
B8977.22.5000.020.0150.02
1.5
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0160.02...
B8977.22.5000.020.0160.02
1.6
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0170.02...
B8977.22.5000.020.0170.02
1.7
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0180.02...
B8977.22.5000.020.0180.02
1.8
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
B8977.22.5000.020.0190.02...
B8977.22.5000.020.0190.02
1.9
0.1
5
2.8
8
20
2
HSS (1.3343)
64 ± 2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C8977. Cutting bushes without collar - Cutting elements
Tecnorm
08.08.2016
D8977. Cutting Head Liner - Cutting elements
Tecnorm
08.08.2016
B9845. Cutting bushes - Cutting elements
Tecnorm
08.08.2016
6_2. Cutting punch ISO 8020 - Cutting element
Tecnorm
08.02.2018
112. Cutting punch DIN 9861, with ejector pin, Form D - Cutting element
Tecnorm
08.02.2018
912. Trombone neck punch, with ejector pin - Cutting elements
Tecnorm
05.10.2016
812. Cutting punch with 30° head, with ejector pin - Cutting element
Tecnorm
05.10.2016
Go / No-Go gage for 09990000501
HARTING
01.09.2021
8_2. Cutting punch with 30° head, with ejector pin - Cutting element
Tecnorm
05.10.2016
Standard components / Mould-making - Standard components / Mould-making
Tecnorm
08.08.2016
F8977. Cutting bushes with collar - Cutting elements
Tecnorm
19.09.2016
2612. - Matrix with collar, cylindrical
FIBRO
21.07.2023
Modèle 32-23 - Goupille cylindrique taraudée - Acier
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
ST 7366 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表