您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Check Valve - ANSI, Threaded End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball check valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_cv/ansi/ball_check_valve_ansi_threaded.prj},{NB=VBCZZUENA025},{CNSORDERNO=VBCZZUENA025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{MD2=1 - 111/2 NPT},{ML=20},{L=105},{MD2MM=33.401},{H1=16.0},{H2=33.0},{H3=17.5},{H4=12.0},{H5=16.5},{H6=10},{S1=48},{S2=58},{S3=48},{S4=46},{S1C=46},{H1C=6},{W1=14},{W2=46},{W3=9.0},{W4=46},{XD1=70.0},{XH2=33.0},{XMD1=60.0},{XMD2=62.0},{XMT=1.0},{XMH=3.0},{XT1=3.0},{XT2=2.0},{XG1=30.0},{XG2=30.0},{XG3=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
MD2
d2
[Inch]
ML
l
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S1C
S1'
[mm]
H1C
H1'
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
VBCZZUENA015
VBCZZUENA015
15
1/2
U-PVC
15
48
1/2 - 14 NPT
15
80
9.5
24.5
15.5
9.0
13.5
8
32
40
32
30
30
2
10
30
8.5
30
VBCZZUENA020
VBCZZUENA020
20
3/4
U-PVC
20
60
3/4 - 14 NPT
17
95
14.5
28.5
18.0
12.5
13.5
8
38
50
38
36
36
4
11
36
9.5
36
VBCZZUENA025
VBCZZUENA025
25
1
U-PVC
25
70
1 - 111/2 NPT
20
105
16.0
33.0
17.5
12.0
16.5
10
48
58
48
46
46
6
14
46
9.0
46
VBCZZUENA040
VBCZZUENA040
40
11/2
U-PVC
40
96
11/2 - 111/2 NPT
25
141
22.0
40.0
26.5
16.5
21.0
15
67
80
67
65
65
5
17
65
17.0
65
VBCZZUENA050
VBCZZUENA050
50
2
U-PVC
51
106
2 - 111/2 NPT
28
164
25.0
45.0
35.5
17.5
21.0
20
78
90
77
75
75
6
19
75
19.0
75
VBCZZUENA080
VBCZZUENA080
80
3
U-PVC
78
152
3 - 8 NPT
35
222
22.0
66.0
59.5
26.5
28.0
20
110
130
111
105
105
4
23
105
18.0
105
VBCZZUENA100
VBCZZUENA100
100
4
U-PVC
100
210
4 - 8 NPT
45
308
36.0
85.0
99.5
40.0
20.5
27
138
175
138
135
135
5
25
135
31.0
135
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表