您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BASE LS.A-VD-PP - LV.F-VD-PP - Bases for levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
BASE LS.A-VD - LV.A-VD - LV.F-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/base_ls_a_lv_a_lv_f_vd/lv_f_vd_pp.prj},{NB=Bases for levelling feet LV.F-125-24-VD},{CODE=180352},{DESCRIPTION=LV.F-125-24-VD},{DIM01=125},{DIM02=12.5},{DIM03=24},{DIM04=46},{DIM05=23},{DIM06=15},{DIM07=-},{DIM08=95},{DIM09=-},{DIM010=28000},{WEIGHT=200},{H3=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
h
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
f
[mm]
DIM09
Ground fixing
[N]
DIM010
Max limit static load
[N]
WEIGHT
[g]
Bases for levelling feet ...
180331
LV.F-80-14-VD
80
8.5
14
24
23
9
-
54
-
16000
55
Bases for levelling feet ...
180332
LV.F-80-24-VD
80
8.5
24
24
23
9
-
54
-
18000
79
Bases for levelling feet ...
180341
LV.F-100-14-VD
100
12.5
14
24
23
9
-
70
-
18000
85
Bases for levelling feet ...
180342
LV.F-100-24-VD
100
12.5
24
24
23
9
-
70
-
25000
85
Bases for levelling feet ...
180352
LV.F-125-24-VD
125
12.5
24
46
23
15
-
95
-
28000
200
Bases for levelling feet ...
180831
LV.F-80-14-AS-VD
80
8.5
14
24
23
9
27
54
-
16000
81
Bases for levelling feet ...
180832
LV.F-80-24-AS-VD
80
8.5
24
24
23
9
27
54
-
18000
75
Bases for levelling feet ...
180841
LV.F-100-14-AS-VD
100
12.5
14
24
23
9
27
70
-
18000
139
Bases for levelling feet ...
180842
LV.F-100-24-AS-VD
100
12.5
24
24
23
9
27
70
-
25000
139
Bases for levelling feet ...
180852
LV.F-125-24-AS-VD
125
12.5
24
46
23
15
49
95
-
28000
325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表