您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Blanking covers - Accessories
NORO
Accessories
Powered by
CAD模型選擇
{noro/12_accessories_fasteners/blanking_covers_without_knob.prj},{NB=NORO 2223015},{ARTNR=2223015},{DN=224},{A=234},{S=2},{MAT=1.4301},{SF=untreated},{INFO=PDF},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
A
Outer diameter
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Blanking covers 0823...
0823015
80
92
2
1.4301
untreated
NORO Blanking covers 1023...
1023015
100
114
2
1.4301
untreated
NORO Blanking covers 1223...
1223015
120
134
2
1.4301
untreated
NORO Blanking covers 1423...
1423015
140
150
2
1.4301
untreated
NORO Blanking covers 1523...
1523015
150
164
2
1.4301
untreated
NORO Blanking covers 1623...
1623015
160
174
2
1.4301
untreated
NORO Blanking covers 1723...
1723015
175
189
2
1.4301
untreated
NORO Blanking covers 2023...
2023015
200
214
2
1.4301
untreated
NORO Blanking covers 2223...
2223015
224
234
2
1.4301
untreated
NORO Blanking covers 2523...
2523015
250
264
2
1.4301
untreated
NORO Blanking covers 2823...
2823015
280
293
2
1.4301
untreated
NORO Blanking covers 3023...
3023015
300
314
2
1.4301
untreated
NORO Blanking covers 3123...
3123015
315
328
2
1.4301
untreated
NORO Blanking covers 3523...
3523015
350
364
2
1.4301
untreated
NORO Blanking covers 4023...
4023015
400
414
2
1.4301
untreated
NORO Blanking covers 4523...
4523015
450
464
2
1.4301
untreated
NORO Blanking covers 5023...
5023015
500
514
2
1.4301
untreated
NORO Blanking covers 5623...
5623015
560
573
2
1.4301
untreated
NORO Blanking covers 6323...
6323015
630
643
2
1.4301
untreated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Perforated grids with seal ring made of NBR - Accessories
NORO
24.05.2023
W+H+K - Linear ball bearing
Hirt
23.03.2009
S/SX 2500 - Steel Carriers
Kabelschlepp
01.03.2024
Locking Unit Type IS Series ISN1 - STUEWE-Locking Unit Type IS Series ISN1
Stuewe
22.03.2024
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
22.03.2024
K - Ball cage
Hirt
23.04.2009
Shaft coupling WK Baureihe 12 - STUEWE shaft coupling WK series 12
Stuewe
22.03.2024
Strain relief comb strips - Strain relief devices
Kabelschlepp
22.09.2023
S/SX 0650 - Steel Carriers
Kabelschlepp
01.03.2024
Idler Pin
KANA (Katayama Chain)
27.06.2023
Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connectin...
NORO
24.05.2023
Quick release clamping rings for 1,5 - 2 mm piping - Connecting components
NORO
09.03.2023
Shrink Disc Type SDG series 71/72 - STUEWE shrink discs SDG series 71/72
Stuewe
22.03.2024
Locking Unit Type IS Series IS4.1 - STUEWE-Locking Unit Type IS Series IS4....
Stuewe
22.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表