您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
blueglobe TRI NM/Cr, marine thread - Metric
Pflitsch
Cable Gland
Blueglobe
Powered by
CAD模型選擇
{pflitsch/1_kabelv/blueglobe/blueglobe_tri_nm_cr_mg.prj},{NB=PFLITSCH bg 23034ms triNM/Cr 12lg},{ARTNR=bg 23034ms triNM/Cr 12lg},{WERKSTOFF=Messing vernickelt},{INFO=INFO PDF},{A=M30x2.0},{ANDM=30.0},{P=2.0},{DICHT=25.0-15.0},{DICHTMAX=25},{C=32},{C2=17.5},{D=12},{E=21.3},{F=25.2},{K=M34x1.5},{KH1=34},{KH2=1.5},{SWXE=36x39.5},{SWH1=36},{EH1=39.5},{VE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
DICHT
Sealing range
ⁿ/ₐ
C
Build height
[mm]
C2
DS Height
[mm]
D
Connecting thread lenght
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
K
Thread
ⁿ/ₐ
SWXE
Spanner-width x corner dimension
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH bg 21822ms triNM...
bg 21822ms triNM/Cr 10lg
Brass gland
M18x1.5
14.0-9.0
37
16.0
10
12.3
14.2
M22x1.5
24x26.5
50
PFLITSCH bg 22428ms triNM...
bg 22428ms triNM/Cr 11lg
Brass gland
M24x1.5
20.0-11.0
29
16.5
11
16.3
20.2
M28x1.5
30x33
50
PFLITSCH bg 23034ms triNM...
bg 23034ms triNM/Cr 12lg
Brass gland
M30x2.0
25.0-15.0
32
17.5
12
21.3
25.2
M34x1.5
36x39.5
25
PFLITSCH bg 23642ms triNM...
bg 23642ms triNM/Cr 13lg
Brass gland
M36x2.0
32.0-20.0
35
19.0
13
21.3
32.3
M42x1.5
45x48
10
PFLITSCH bg 24542ms triNM...
bg 24542ms triNM/Cr 14lg
Brass gland
M45x2.0
32.0-20.0
35
19.0
14
28.5
32.3
M42x1.5
50x54
5
PFLITSCH bg 25652ms triNM...
bg 25652ms triNM/Cr 15lg
Brass gland
M56x2.0
42.0-31.0
39
21.0
15
37.3
42.3
M52x1.5
60x65
5
PFLITSCH bg 27265ms triNM...
bg 27265ms triNM/Cr 16lg
Brass gland
M72x2.0
54.0-41.0
40
22.0
16
50.5
54.3
M65x1.5
81x87
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表