您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14133 - Lobe knobs with brass boss and tapped through-hole (Elesa® VCT.), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14133 Lobe knobs with brass boss and tapped through-hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14133/bn_14133.prj},{NB=BN 14133 1096435 lobe knob 69894},{CNSORDERNO=1096435},{BNARTNR=1096435},{BNNORM1=Elesa® VCT.},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=69894},{DESCRIPTION=VCT.40B-M8},{DIM01=40},{DIM02=27.0},{DIM03=17},{DIM04=-},{DIM05=12},{DIM06=-},{DIM07=M8},{DIM08=-},{DIM09=18},{ZZ=2.000},{WEIGHT=24},{DA=8.000},{DB=6.647},{TYP=1},{D2=0.000},{D=0.000},{H=0.000},{H1=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM05
l2
[mm]
DIM07
d6H
ⁿ/ₐ
DIM09
h1
[mm]
WEIGHT
Weight [grams]
[g]
BN 14133 1618172 lobe kno...
1618172
Elesa® VCT.
Thermoplastic
black matt
69843
VCT.32B-M5
32
23.0
15
10
M5
12
11
BN 14133 1618121 lobe kno...
1618121
Elesa® VCT.
Thermoplastic
black matt
69844
VCT.32B-M6
32
23.0
15
10
M6
12
10
BN 14133 1923455 lobe kno...
1923455
Elesa® VCT.
Thermoplastic
black matt
69893
VCT.40B-M6
40
27.0
17
12
M6
18
26
BN 14133 1096435 lobe kno...
1096435
Elesa® VCT.
Thermoplastic
black matt
69894
VCT.40B-M8
40
27.0
17
12
M8
18
24
BN 14133 1096419 lobe kno...
1096419
Elesa® VCT.
Thermoplastic
black matt
69953
VCT.50B-M8
50
32.0
19
14
M8
20
38
BN 14133 1858793 lobe kno...
1858793
Elesa® VCT.
Thermoplastic
black matt
69954
VCT.50B-M10
50
32.0
19
14
M10
20
34
BN 14133 1858823 lobe kno...
1858823
Elesa® VCT.
Thermoplastic
black matt
69955
VCT.50B-M12
50
32.0
19
14
M12
20
30
BN 14133 1454803 lobe kno...
1454803
Elesa® VCT.
Thermoplastic
black matt
70013
VCT.63B-M10
63
37.0
22
16
M10
26
51
BN 14133 1950045 lobe kno...
1950045
Elesa® VCT.
Thermoplastic
black matt
70014
VCT.63B-M12
63
37.0
22
16
M12
26
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表