您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14184 - Lever handles with brass boss, blind square hole (Elesa® M.180), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.10 Lever handles with internal thread
BN 14184 Lever handles with brass boss, blind square hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_10/bn_14184/bn_14184.prj},{NB=BN 14184 1724630 lever handle 36221},{CNSORDERNO=1724630},{BNARTNR=1724630},{BNNORM1=Elesa® M.180},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=36221},{DESCRIPTION=M.180/80 B-7x7},{DIM01=79},{DIM02=42},{DIM03=34},{DIM04=22},{DIM05=12},{DIM06=-},{DIM07=13},{DIM08=M5},{DIM09=-},{DIM10=-},{DIM11=-},{DIM12=7x7},{DIM13=25},{DIM14=3},{MATERIAL=Ottone},{WEIGHT=56},{D2=12.000},{L1=0.000},{H2=13.000},{NDM=5.000},{D=0.000},{NDM1=0.000},{L=0.000},{S=7.000},{H1=25.000},{A=3.000},{DX=31.000},{ZZ=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l
[mm]
DIM02
H
[mm]
DIM03
h
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM07
h2
[mm]
DIM08
f
ⁿ/ₐ
DIM12
SH8
[mm]
DIM13
h1
[mm]
DIM14
A Series Toggles - Process Sealed Subminiature Toggles
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14184 1724630 lever ha...
1724630
Elesa® M.180
Thermoset
black
36221
M.180/80 B-7x7
79
42
34
22
12
13
M5
7x7
25
3
56
BN 14184 1724762 lever ha...
1724762
Elesa® M.180
Thermoset
black
36322
M.180/100 B-8x8
99
52
42
22
12
13
M5
8x8
25
3
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表