您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 147 - Square nuts (DIN 557), 6 / 5 / 4 (≤ M5 cl. 6 / ≤ M16 cl. 5 / > M16 cl. 4), zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.20 Square nuts
BN 147 Square nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_20/bn_147/bn_147.prj},{NB=BN 147 1092650 square nut M8},{CNSORDERNO=1092650},{BNARTNR=1092650},{BNNORM1=DIN 557},{BNMAT=Stahl 6 / 5 / 4},{CNSMAT=Stahl 6 / 5 / 4},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{M=6.500},{S=13.000},{E=18.4},{SW=},{DW=11.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
E
Width across corners ~
[mm]
BN 147 8236739 square nut...
8236739
DIN 557
Steel 6 / 5 / 4
zinc plated blue
4.000
3.242
0.700
3.200
7.000
8.6
BN 147 1092634 square nut...
1092634
DIN 557
Steel 6 / 5 / 4
zinc plated blue
5.000
4.134
0.800
4.000
8.000
11.3
BN 147 1092642 square nut...
1092642
DIN 557
Steel 6 / 5 / 4
zinc plated blue
6.000
4.917
1.000
5.000
10.000
14.1
BN 147 1092650 square nut...
1092650
DIN 557
Steel 6 / 5 / 4
zinc plated blue
8.000
6.647
1.250
6.500
13.000
18.4
BN 147 1092669 square nut...
1092669
DIN 557
Steel 6 / 5 / 4
zinc plated blue
10.000
8.376
1.500
8.000
17.000
24.0
BN 147 1092677 square nut...
1092677
DIN 557
Steel 6 / 5 / 4
zinc plated blue
12.000
10.106
1.750
10.000
19.000
26.9
BN 147 1429620 square nut...
1429620
DIN 557
Steel 6 / 5 / 4
zinc plated blue
16.000
13.835
2.000
13.000
24.000
33.9
BN 147 1429639 square nut...
1429639
DIN 557
Steel 6 / 5 / 4
zinc plated blue
20.000
17.294
2.500
16.000
30.000
37.9
BN 147 8251010 square nut...
8251010
DIN 557
Steel 6 / 5 / 4
zinc plated blue
24.000
20.752
3.000
19.000
36.000
45.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表