您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1999 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 1984, BN 1983, BN 21202, BN 1999 Hex nuts type 1
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_1984_1983_21202_1999/bn_1999.prj},{NB=BN 1999 2051451 hex nut M10},{CNSORDERNO=2051451},{BNARTNR=2051451},{BNNORM1=ISO 4032},{BNNORM2=~DIN 934},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=feuerverzinkt},{D=10.000},{P=1.500},{D2=14.600},{E=17.770},{M=8.400},{S=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height max.
[mm]
S
Width across flat max.
[mm]
BN 1999 2051435 hex nut M...
2051435
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
6.000
4.917
1.000
8.900
11.050
5.200
10.000
BN 1999 2051443 hex nut M...
2051443
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
8.000
6.647
1.250
11.600
14.380
6.800
13.000
BN 1999 2051451 hex nut M...
2051451
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
10.000
8.376
1.500
14.600
17.770
8.400
16.000
BN 1999 2051478 hex nut M...
2051478
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
12.000
10.106
1.750
16.600
20.030
10.800
18.000
BN 1999 2051486 hex nut M...
2051486
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
16.000
13.835
2.000
22.500
26.750
14.800
24.000
BN 1999 2051494 hex nut M...
2051494
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
20.000
17.294
2.500
27.700
32.950
18.000
30.000
BN 1999 2051508 hex nut M...
2051508
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
24.000
20.752
3.000
33.300
39.550
21.500
36.000
BN 1999 3221873 hex nut M...
3221873
ISO 4032
~DIN 934
Steel 8
hot dip galvanized
30.000
26.211
3.500
42.800
50.850
25.600
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表