您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20064 - Bases without no-slip disk (Elesa® LV.A), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.40 Levelling elements
03.200.100.40.10 Levelling feet
BN 20064 Bases without no-slip disk
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_40/03_200_100_40_10/bn_20064/bn_20064.prj},{NB=BN 20064 3204161 base 301246},{CNSORDERNO=3204161},{BNARTNR=3204161},{BNNORM1=Elesa® LV.A},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=301246},{DESCRIPTION=LV.A-70-14},{D2X=15.250},{ZZ=2.000},{TYP=2.000},{DX=0.000},{DIM01=70},{DIM02=14},{DIM03=19},{DIM04=-},{DIM05=7.0},{DIM06=-},{DIM07=-},{DIM08=-},{DIM09=14000},{WEIGHT=30},{H3=0.000},{H1=0.000},{D1=0.000},{F=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2
[mm]
DIM03
H
[mm]
DIM04
h3
[mm]
DIM05
h2
[mm]
DIM09
Max limit static load
[N]
WEIGHT
ⁿ/ₐ
BN 20064 3204159 base 301...
3204159
Elesa® LV.A
Polyamide with glass-fibr...
black matte
301241
LV.A-60-14
60
14
24
-
9.0
14000
32
BN 20064 3204160 base 301...
3204160
Elesa® LV.A
Polyamide with glass-fibr...
black matte
301242
LV.A-60-24
60
24
24
-
9.0
18000
29
BN 20064 3204161 base 301...
3204161
Elesa® LV.A
Polyamide with glass-fibr...
black matte
301246
LV.A-70-14
70
14
19
-
7.0
14000
30
BN 20064 3204162 base 301...
3204162
Elesa® LV.A
Polyamide with glass-fibr...
black matte
301251
LV.A-80-14
80
14
24
-
9.0
16000
53
BN 20064 3204163 base 301...
3204163
Elesa® LV.A
Polyamide with glass-fibr...
black matte
301252
LV.A-80-24
80
24
24
-
9.0
18000
49
BN 20064 3204164 base 301...
3204164
Elesa® LV.A
Polyamide with glass-fibr...
black matte
301262
LV.A-100-24
100
24
24
-
9.0
25000
81
BN 20064 3204166 base 301...
3204166
Elesa® LV.A
Polyamide with glass-fibr...
black matte
301272
LV.A-125-24
125
24
46
-
15.0
28000
190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表