您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20091 - Bases with NBR rubber no-slip disk, hardness 70 Shore A (Elesa® LV.A-AS), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.40 Levelling elements
03.200.100.40.10 Levelling feet
BN 20091 Bases with NBR rubber no-slip disk, hardness 70 Shore A
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_40/03_200_100_40_10/bn_20091/bn_20091.prj},{NB=BN 20091 3204182 base 301746},{CNSORDERNO=3204182},{BNARTNR=3204182},{BNNORM1=Elesa® LV.A-AS},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=301746},{DESCRIPTION=LV.A-70-14-AS},{D2X=15.250},{ZZ=5.000},{TYP=5.000},{DX=60.500},{DIM01=70},{DIM02=14},{DIM03=19},{DIM04=22},{DIM05=7.0},{DIM06=-},{DIM07=-},{DIM08=-},{DIM09=14000},{WEIGHT=50},{H3=22.000},{H1=0.000},{D1=0.000},{F=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2
[mm]
DIM03
H
[mm]
DIM04
h3
[mm]
DIM05
h2
[mm]
DIM09
Max limit static load
[N]
WEIGHT
ⁿ/ₐ
BN 20091 3204180 base 301...
3204180
Elesa® LV.A-AS
Polyamide with glass-fibr...
black matte
301741
LV.A-60-14-AS
60
14
24
27
9.0
14000
51
BN 20091 3204181 base 301...
3204181
Elesa® LV.A-AS
Polyamide with glass-fibr...
black matte
301742
LV.A-60-24-AS
60
24
24
27
9.0
18000
48
BN 20091 3204182 base 301...
3204182
Elesa® LV.A-AS
Polyamide with glass-fibr...
black matte
301746
LV.A-70-14-AS
70
14
19
22
7.0
14000
50
BN 20091 3204183 base 301...
3204183
Elesa® LV.A-AS
Polyamide with glass-fibr...
black matte
301751
LV.A-80-14-AS
80
14
24
27
9.0
16000
79
BN 20091 3204185 base 301...
3204185
Elesa® LV.A-AS
Polyamide with glass-fibr...
black matte
301752
LV.A-80-24-AS
80
24
24
27
9.0
18000
75
BN 20091 3204186 base 301...
3204186
Elesa® LV.A-AS
Polyamide with glass-fibr...
black matte
301762
LV.A-100-24-AS
100
24
24
27
9.0
25000
135
BN 20091 3204187 base 301...
3204187
Elesa® LV.A-AS
Polyamide with glass-fibr...
black matte
301772
LV.A-125-24-AS
125
24
46
49
15.0
28000
315
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表