您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20125 - Prevailing torque type hex lock nuts all-metal (Vargal®), cl. ~8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 20125 Prevailing torque type hex lock nuts all-metal
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_20125/bn_20125.prj},{NB=BN 20125 3209468 prevailing torque type hex lock nut M16},{CNSORDERNO=3209468},{BNARTNR=3209468},{BNNORM1=Vargal®},{BNMAT=Stahl ~8},{CNSMAT=Stahl ~8},{BNSURFACE=verzinkt-blau},{GEW=M16},{D=16.000},{P=2.000},{H=20.600},{M=13.500},{S=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
(d1)
ⁿ/ₐ
P
Threaded pitch
[mm]
H
max.
[mm]
M
[mm]
S
Width across flat
[mm]
BN 20125 3209461 prevaili...
3209461
Vargal®
Steel ~8
zinc plated blue
M5
0.800
6.300
4.000
8.000
BN 20125 3209463 prevaili...
3209463
Vargal®
Steel ~8
zinc plated blue
M6
1.000
8.200
4.500
10.000
BN 20125 3209464 prevaili...
3209464
Vargal®
Steel ~8
zinc plated blue
M8
1.250
10.800
6.700
13.000
BN 20125 3209465 prevaili...
3209465
Vargal®
Steel ~8
zinc plated blue
M10
1.500
12.600
8.000
17.000
BN 20125 3209466 prevaili...
3209466
Vargal®
Steel ~8
zinc plated blue
M12
1.750
16.000
10.600
19.000
BN 20125 3209467 prevaili...
3209467
Vargal®
Steel ~8
zinc plated blue
M14
2.000
18.000
12.000
22.000
BN 20125 3209468 prevaili...
3209468
Vargal®
Steel ~8
zinc plated blue
M16
2.000
20.600
13.500
24.000
BN 20125 3209469 prevaili...
3209469
Vargal®
Steel ~8
zinc plated blue
M18
2.500
22.500
14.500
27.000
BN 20125 3209470 prevaili...
3209470
Vargal®
Steel ~8
zinc plated blue
M20
2.500
25.500
16.900
30.000
BN 20125 3209471 prevaili...
3209471
Vargal®
Steel ~8
zinc plated blue
M22
2.500
29.800
20.500
32.000
BN 20125 3209473 prevaili...
3209473
Vargal®
Steel ~8
zinc plated blue
M24
3.000
29.900
20.600
36.000
BN 20125 3209474 prevaili...
3209474
Vargal®
Steel ~8
zinc plated blue
M27
3.000
33.700
24.300
41.000
BN 20125 3209475 prevaili...
3209475
Vargal®
Steel ~8
zinc plated blue
M30
3.500
37.000
26.600
46.000
BN 20125 3209476 prevaili...
3209476
Vargal®
Steel ~8
zinc plated blue
M33
3.500
40.500
28.800
50.000
BN 20125 3209477 prevaili...
3209477
Vargal®
Steel ~8
zinc plated blue
M36
4.000
44.200
31.500
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表