您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20230 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), cl. 8, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 30312, BN 20230, BN 80014 Hex nuts with flange and serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_30312_20230_80014/bn_20230.prj},{NB=BN 20230 3370286 hex nut with flange M6},{CNSORDERNO=3370286},{BNARTNR=3370286},{BNNORM1=~DIN 6923},{BNNORM2=~ISO 4161},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{C=1.100},{DA=6.000},{DC=14.200},{DW=12.200},{M=6.000},{S=10.000},{R=0.360},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
C
Flange thickness min.
[mm]
DA
Outer diameter thread chamfer min.
[mm]
DC
Flange diameter max.
[mm]
DW
Diameter of the bearing face min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
R
Radius max.
[mm]
BN 20230 3370284 hex nut ...
3370284
~DIN 6923
~ISO 4161
Steel 8
zinc plated with thicklay...
4.000
3.242
0.700
1.000
4.000
10.000
9.500
4.650
7.000
0.260
BN 20230 3370285 hex nut ...
3370285
~DIN 6923
~ISO 4161
Steel 8
zinc plated with thicklay...
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
BN 20230 3370286 hex nut ...
3370286
~DIN 6923
~ISO 4161
Steel 8
zinc plated with thicklay...
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
BN 20230 3370287 hex nut ...
3370287
~DIN 6923
~ISO 4161
Steel 8
zinc plated with thicklay...
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
BN 20230 3370280 hex nut ...
3370280
~DIN 6923
~ISO 4161
Steel 8
zinc plated with thicklay...
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
BN 20230 3370281 hex nut ...
3370281
~DIN 6923
~ISO 4161
Steel 8
zinc plated with thicklay...
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
BN 20230 3370283 hex nut ...
3370283
~DIN 6923
~ISO 4161
Steel 8
zinc plated with thicklay...
16.000
13.835
2.000
2.400
16.000
34.500
31.900
16.000
24.000
0.960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 24 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 33010 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), stai...
Bossard Catalog
26.01.2023
BN 30312 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), cl. ...
Bossard Catalog
31.10.2023
BN 20235 - Hex head flange screws / bolts fully and partially threaded (DIN...
Bossard Catalog
31.10.2023
DIN 6923 - Hexagon nuts with flange
Fabory
13.02.2023
BN 20697 - Hex socket head cap screws with special low head, 010.9, cl. zin...
Bossard Catalog
31.10.2023
BN 712 - Hex nuts with captive conical spring washer, cl. 8, zinc plated bl...
Bossard Catalog
09.02.2023
BN 20226 - Serrated hex flange head cap screws (~DIN 6921), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 80014 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), cl. ...
Bossard Catalog
31.10.2023
BN 5713 - Hex nuts type 1 (ISO 4032; ~DIN 934), stainless steel A2
Bossard Catalog
26.01.2023
Flange Nut NT FLA - Flange Nut NT FLA
Sikla
08.04.2024
DIN 6331 - Hexagon nuts
Ganter
12.04.2024
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
Reference 43371 - Hexagon serrated flange nut DIN 6923 8 class - Zinc plate...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表