您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22044 - Adapters hexagonal
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22044 Adapters hexagonal for Pg thread on metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22044/ubergangsstuck_pg_metrisch_mit_sechskant.prj},{NB=3692427},{ARTNR=PG16M20},{NDM=22.500},{NDM2=20.000},{L=6.5},{SW1=27},{SWX=27},{SWL=7.00000},{EK=29.0},{EF003719=20},{H=17.5},{DI=18.5},{STGEW=30.3},{PACK=100},{EF003720=16},{TEMPV=-60},{TEMPH=200},{VER=5},{NOCUPEROU=1},{PRICEQUANTITY=100},{L1=9.000},{QUANTITYMIN=100},{R3=14.500},{QUANTITYINT=100},{CH=0.500},{CUSTOMS_TARIFF_NUMBER1=74199990},{BD=13.250},{BNARTNR=3692427},{ARTNRX=PG16M20},{DESCSHORT=MS-ÜBERGANGSSTÜCK PG 16 / M 20},{A=Pg 16},{DESCLONG=Übergangsstück von einer Pg-Gewindebohrung auf eine metrische Gewindebohrung, Sechskant, Zubehör Metrisch Messing},{INTNO=4024092119491},{B=M20x1.5},{MANUID=PG16M20},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=MS-ÜBERGANGSSTÜCK PG 16 / M 20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
EK
Across corners
[mm]
H
Height
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692432
3692432
PG7M12
Pg 7
M12x1.5
5.0
14
15.5
15.0
9.0
6.8
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692433
3692433
PG9M16
Pg 9
M16x1.5
6.0
19
21.0
16.0
12.2
12.4
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692435
3692435
PG11M16
Pg 11
M16x1.5
6.0
22
24.5
16.0
13.0
22.1
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692431
3692431
PG13M20
Pg 13.5
M20x1.5
6.5
24
26.0
17.5
16.0
21.0
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692427
3692427
PG16M20
Pg 16
M20x1.5
6.5
27
29.0
17.5
18.5
30.3
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692429
3692429
PG16M25
Pg 16
M25x1.5
6.5
30
33.5
18.5
18.5
28.0
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692437
3692437
PG21M25
Pg 21
M25x1.5
7.0
32
35.5
19.0
23.0
44.4
Brass CuZn39Pb3, galvaniz...
50
-60
200
74198090
3692430
3692430
PG21M32
Pg 21
M32x1.5
7.0
36
39.0
20.0
23.0
44.0
Brass CuZn39Pb3, galvaniz...
50
-60
200
74198090
3692428
3692428
PG29M40
Pg 29
M40x1.5
8.0
43
46.0
21.0
32.0
48.8
Brass CuZn39Pb3, galvaniz...
50
-60
200
74198090
3692436
3692436
PG36M50
Pg 36
M50x1.5
9.0
55
60.0
23.0
42.0
92.0
Brass CuZn39Pb3, galvaniz...
25
-60
200
74198090
3692434
3692434
PG42M63
Pg 42
M63x1.5
10.0
65
70.0
25.0
48.0
109.6
Brass CuZn39Pb3, galvaniz...
10
-60
200
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表