您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22102 - Hex nuts
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22102 Hex nuts with metric thread through self-extinguishing polyamide
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22102/50_2xx_pa_flzzzz.prj},{NB=9003437},{BNARTNR=9003437},{SW1=32},{H=6},{STGEW=2.6},{PACK=100},{TEMPV=-40},{TEMPH=100},{CTN=39269097},{E=36},{P=1.5},{EF003712=1.5},{ANDM=25},{EF007839=25},{NOCUPEROU=1.0},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CUSTOMS_TARIFF_NUMBER1=73181535},{ARTNRX=50.225 PA/FL7035},{BNNORM=JACOB®},{BNMAT=Polyamid PA 6},{DESCSHORT=PA-GEGENMUTTER M 25X1,5},{A=M25x1.5},{DESCLONG=zum sicheren Befestigen von Kabelverschraubungen und Zubehörteilen, für höchste Ansprüche an das Brandverhalten durch selbstverlöschendes Polyamid, RAL7035, Zubehör Metrisch Kunststoff},{INTNO=4024092182334},{MANUID=50.225_PA/FL7035},{MANUNAME=Jacob GmbH},{MATK=PA6 V-0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
BNNORM
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
A
Thread (d1)
[mm]
SW1
Width Across Flats 1
[mm]
H
Height
[mm]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
9003410
9003410
50.212 PA/FL7035
JACOB®
Polyamid PA 6
M12x1.5
17
5
PA6 V-0
RAL 7035 lichtgrau
9003411
9003411
50.212 PA/FLSW
JACOB®
Polyamid PA 6
M12x1.5
17
5
PA6 V-0
RAL 9005 tiefschwarz
9003420
9003420
50.216 PA/FL7035
JACOB®
Polyamid PA 6
M16x1.5
22
5
PA6 V-0
RAL 7035 lichtgrau
9003431
9003431
50.216 PA/FLSW
JACOB®
Polyamid PA 6
M16x1.5
22
5
PA6 V-0
RAL 9005 tiefschwarz
9003432
9003432
50.220 PA/FL7035
JACOB®
Polyamid PA 6
M20x1.5
27
6
PA6 V-0
RAL 7035 lichtgrau
9003435
9003435
50.220 PA/FLSW
JACOB®
Polyamid PA 6
M20x1.5
27
6
PA6 V-0
RAL 9005 tiefschwarz
9003436
9003436
50.225 PA/FL7035
JACOB®
Polyamid PA 6
M25x1.5
32
6
PA6 V-0
RAL 7035 lichtgrau
9003437
9003437
50.225 PA/FLSW
JACOB®
Polyamid PA 6
M25x1.5
32
6
PA6 V-0
RAL 9005 tiefschwarz
9003438
9003438
50.232 PA/FL7035
JACOB®
Polyamid PA 6
M32x1.5
41
7
PA6 V-0
RAL 7035 lichtgrau
9003439
9003439
50.232 PA/FLSW
JACOB®
Polyamid PA 6
M32x1.5
41
7
PA6 V-0
RAL 9005 tiefschwarz
9003440
9003440
50.240 PA/FL7035
JACOB®
Polyamid PA 6
M40x1.5
50
7
PA6 V-0
RAL 7035 lichtgrau
9003441
9003441
50.240 PA/FLSW
JACOB®
Polyamid PA 6
M40x1.5
50
7
PA6 V-0
RAL 9005 tiefschwarz
9003442
9003442
50.250 PA/FL7035
JACOB®
Polyamid PA 6
M50x1.5
60
8
PA6 V-0
RAL 7035 lichtgrau
9003443
9003443
50.250 PA/FLSW
JACOB®
Polyamid PA 6
M50x1.5
60
8
PA6 V-0
RAL 9005 tiefschwarz
9003444
9003444
50.263 PA/FL7035
JACOB®
Polyamid PA 6
M63x1.5
75
8
PA6 V-0
RAL 7035 lichtgrau
9003445
9003445
50.263 PA/FLSW
JACOB®
Polyamid PA 6
M63x1.5
75
8
PA6 V-0
RAL 9005 tiefschwarz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表