您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22340 - Ex-reductions hexagonal
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.40 Cable glands for hazardous areas
BN 22340 Ex-reductions hexagonal for metric thread on metric thread, with o-ring
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_40/bn_22340/r102_1xxxx_zz_ex.prj},{NB=9012871},{BNARTNR=9012871},{L=8},{SW1=34},{EK=36},{H=11},{INSTDM=12.0},{STGEW=44.6},{EF003719=20},{PACK=50},{TEMPV=-40},{EF003720=32},{TEMPH=85},{NOCUPEROU=1.0},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{NDM=32.000},{CUSTOMS_TARIFF_NUMBER1=74199990},{NDM2=20.000},{L1=6.000},{H1=30.000},{X1=4.050},{X2=16.250},{R2=1.250},{R3=18.000},{P1=1.5},{ARTNR=R102-13220-03-EX},{ARTNRX=R102-13220-03-EX},{DESCSHORT=EX-MS-REDUKTION M32M20},{A=M32x1.5},{DESCLONG=Ex-Reduktion Messing, galv. vernickelt, M32 auf M20, O-Ring Nitrilkautschuk NBR, Gruppen (Zone) II 2 G (1, 2) II 2 D (21, 22), Kennzeichnung Ex eb IIC Gb Ex tb IIIC Db},{B=M20x1.5},{INTNO=4024092198939},{MANUID=R102-13220-03-EX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
9012865
9012865
R102-11612-03-EX
M16x1.5
M12x1.5
5
17
19
8
3.5
6.6
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012866
9012866
R102-12012-03-EX
M20x1.5
M12x1.5
6
22
24
9
3.5
16.1
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012867
9012867
R102-12016-03-EX
M20x1.5
M16x1.5
6
22
24
9
3.5
9.6
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012868
9012868
R102-12516-03-EX
M25x1.5
M16x1.5
7
27
30
10
5.0
25.1
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012869
9012869
R102-12520-03-EX
M25x1.5
M20x1.5
7
27
30
10
5.0
15.9
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012871
9012871
R102-13220-03-EX
M32x1.5
M20x1.5
8
34
36
11
12.0
44.6
Brass CuZn39Pb3, galvaniz...
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012872
9012872
R102-13225-03-EX
M32x1.5
M25x1.5
8
34
36
11
12.0
30.6
Brass CuZn39Pb3, galvaniz...
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012873
9012873
R102-14025-03-EX
M40x1.5
M25x1.5
8
43
46
12
13.5
88.7
Brass CuZn39Pb3, galvaniz...
NBR
25
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012874
9012874
R102-14032-03-EX
M40x1.5
M32x1.5
8
43
46
12
13.5
67.6
Brass CuZn39Pb3, galvaniz...
NBR
25
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012875
9012875
R102-15032-03-ex
M50x1.5
M32x1.5
9
55
60
13
20.0
149.0
Brass CuZn39Pb3, galvaniz...
NBR
10
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012876
9012876
R102-15040-03-EX
M50x1.5
M40x1.5
9
55
60
13
20.0
102.0
Brass CuZn39Pb3, galvaniz...
NBR
10
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
9012877
9012877
R102-16350-03-EX
M63x1.5
M50x1.5
10
65
70
14
20.0
142.5
Brass CuZn39Pb3, galvaniz...
NBR
10
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表