您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25555 - Blind rivet nuts countersunk head 90°, knurled shank, open end (FASTEKS® FILKO RSK), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25555 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25555/bn_25555.prj},{NB=3824562 (14.5)},{BNARTNR=3824562},{BNARTNR1=300136569},{BN=25555},{BNNORM1=FASTEKS® FILKO RSK},{BNMAT=Stahl},{BNSURFACE=zinc plated with thick layer passivation},{KENZIFFER=66},{GW=M6},{NDM=6.000},{FORM=1},{K=4.50},{K1=4.5-6.5},{WVIS=Stahl, dickschichtpassiviert (RoHS konform)},{H=9.0},{D1=9.0},{D=11.0},{S=1.5},{L=19.0},{A1A=4.50},{A1B=6.50},{A2=9.00},{A3=11.00},{A4=1.00},{A5=19.00},{A6=7.50},{A7=11.40},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=15.20},{A13B=12.72},{A14A=13.15},{A14B=11.30},{A15=0.70},{A17=0.80},{A21=0.00},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825780
3825780
300155778
FASTEKS® FILKO RSK
M4-36 RSK ST
Steel
zinc plated with thick la...
M4
1.5-3.5
6.0
6.0
9.0
1.5
11.5
3826188
3826188
300154555
FASTEKS® FILKO RSK
M4-51 RSK ST
Steel
zinc plated with thick la...
M4
3.5-5.0
6.0
6.0
9.0
1.5
13.0
3825115
3825115
FASTEKS® FILKO RSK
M5-36 RSK ST
Steel
zinc plated with thick la...
M5
1.5-3.5
7.0
7.0
10.0
1.5
12.5
3826226
3826226
300164548
FASTEKS® FILKO RSK
M5-41 RSK ST
Steel
zinc plated with thick la...
M5
2.0-4.0
7.0
7.0
10.0
1.5
13.0
3826096
3826096
300136563
FASTEKS® FILKO RSK
M5-61 RSK ST
Steel
zinc plated with thick la...
M5
4.0-6.0
7.0
7.0
10.0
1.5
15.0
3825394
3825394
300155789
FASTEKS® FILKO RSK
M6-31 RSK ST
Steel
zinc plated with thick la...
M6
1.0-3.0
9.0
9.0
11.0
1.0
14.0
3825501
3825501
300136566
FASTEKS® FILKO RSK
M6-46 RSK ST
Steel
zinc plated with thick la...
M6
1.5-4.5
9.0
9.0
11.0
1.5
17.0
3826331
3826331
300159458
FASTEKS® FILKO RSK
M6-61 RSK ST
Steel
zinc plated with thick la...
M6
3.5-6.0
9.0
9.0
11.0
1.0
17.0
3824562
3824562
300136569
FASTEKS® FILKO RSK
M6-66 RSK ST
Steel
zinc plated with thick la...
M6
4.5-6.5
9.0
9.0
11.0
1.5
19.0
3824504
3824504
300155932
FASTEKS® FILKO RSK
M8-31 RSK ST
Steel
zinc plated with thick la...
M8
1.0-3.0
11.0
11.0
13.0
1.0
16.0
3824512
3824512
300136572
FASTEKS® FILKO RSK
M8-46 RSK ST
Steel
zinc plated with thick la...
M8
1.5-4.5
11.0
11.0
13.0
1.0
17.5
3826146
3826146
300156169
FASTEKS® FILKO RSK
M8-61 RSK ST
Steel
zinc plated with thick la...
M8
3.5-6.0
11.0
11.0
13.0
1.0
19.0
3824948
3824948
300136575
FASTEKS® FILKO RSK
M8-66 RSK ST
Steel
zinc plated with thick la...
M8
3.5-6.5
11.0
11.0
13.0
1.5
21.0
3825348
3825348
300160988
FASTEKS® FILKO RSK
M10-41 RSK ST
Steel
zinc plated with thick la...
M10
1.5-4.0
13.0
13.0
15.5
1.6
22.0
3826140
3826140
300156754
FASTEKS® FILKO RSK
M10-46 RSK ST
Steel
zinc plated with thick la...
M10
1.7-4.5
13.0
13.0
15.5
1.5
21.0
3825285
3825285
300156754
FASTEKS® FILKO RSK
M10-66 RSK ST
Steel
zinc plated with thick la...
M10
3.5-6.5
13.0
13.0
15.5
1.6
25.0
3824546
3824546
300161322
FASTEKS® FILKO RSK
M12-46 RSK ST
Steel
zinc plated with thick la...
M12
1.7-4.5
16.0
16.0
19.0
1.9
26.0
3824624
3824624
300164670
FASTEKS® FILKO RSK
M12-76 RSK ST
Steel
zinc plated with thick la...
M12
4.0-7.5
16.0
16.0
19.0
1.9
29.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表