您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26002 - Fastener with threaded bolt round head Ø 19 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.100 bigHead® with threaded bolt
02.600.100.30 bigHead® with threaded bolt
BN 26002 Fastener with threaded bolt
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_100/02_600_100_30/bn_26002/m1_b19.prj},{NB=3784197},{BNARTNR=3784197},{BNARTNR1=300164501},{BZC=M1/B19-M5x12HT},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M5 x 12mm},{D=M5},{NDM=5},{KDM=4.019},{L=12},{K=Ø 19},{DP=1.200},{DP1=1.200},{RP1=9.800},{R=2.500},{RV=8.250},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
K
Round head
[mm]
BNMAT
Material
ⁿ/ₐ
3784194
3784194
300174402
M1/B19-M4x12HT
Steel
zinc plated
M4 x 12mm
M4
12
Ø 19
3784197
3784197
300164501
M1/B19-M5x12HT
Steel
zinc plated
M5 x 12mm
M5
12
Ø 19
3784320
3784320
300203964
M1/B19-M5x25HT
Steel
zinc plated
M5 x 25mm
M5
25
Ø 19
3784145
3784145
300204895
M1/B19-M8x12HT
Steel
zinc plated
M8 x 12mm
M8
12
Ø 19
9001925
9001925
300215843
M1/B19-M8x15HT
Steel
zinc plated
M8 x 15mm
M8
15
Ø 19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表