您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26630 - Self-clinching threaded studs for metallic materials (PEM® FHA), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 26630 - FHA - Self-clinching threaded studs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_26630/bn_26630.prj},{NB=3801294},{BNARTNR=3801294},{BNARTNR1=300205940},{BN=26630},{CODE=FHA-M4-25},{W=FHA},{WVIS=Aluminium},{BNSURFACE=blank},{L=25},{D1=M4},{LB=4.00},{D2=5.9},{D3=4.1},{A=2.40},{SM=1.0},{MRL=7.2},{NDM=4.0},{KDM=3.119},{WX='FH', 'Stahl, gehärtet, verzinkt, farblos passiviert' , 'FHS', 'INOX (AISI 300) passiviert' , 'FHA', 'Aluminium'},{L1=0.415},{L2=0.300},{L3=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.4
[mm]
D3
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
9007661
9007661
300201982
FHA-M2.5-6
FHA-M2.5-6
FHA
Aluminum
blank
6
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
9012226
9012226
300219979
FHA-M2.5-8
FHA-M2.5-8
FHA
Aluminum
blank
8
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
9018431
9018431
FHA-M2.5-10
FHA-M2.5-10
FHA
Aluminum
blank
10
M2.5
2.50
4.1
2.6
1.95
1.0
5.4
3801068
3801068
300133652
FHA-M3-6
FHA-M3-6
FHA
Aluminum
blank
6
M3
3.00
4.6
3.1
2.10
1.0
5.6
3800821
3800821
300130993
FHA-M3-8
FHA-M3-8
FHA
Aluminum
blank
8
M3
3.00
4.6
3.1
2.10
1.0
5.6
3800935
3800935
300130994
FHA-M3-10
FHA-M3-10
FHA
Aluminum
blank
10
M3
3.00
4.6
3.1
2.10
1.0
5.6
3801565
3801565
300133654
FHA-M3-12
FHA-M3-12
FHA
Aluminum
blank
12
M3
3.00
4.6
3.1
2.10
1.0
5.6
3802066
3802066
300122309
FHA-M3-15
FHA-M3-15
FHA
Aluminum
blank
15
M3
3.00
4.6
3.1
2.10
1.0
5.6
3802170
3802170
300139890
FHA-M3-18
FHA-M3-18
FHA
Aluminum
blank
18
M3
3.00
4.6
3.1
2.10
1.0
5.6
3801386
3801386
300141305
FHA-M3-20
FHA-M3-20
FHA
Aluminum
blank
20
M3
3.00
4.6
3.1
2.10
1.0
5.6
3801254
3801254
300131734
FHA-M4-8
FHA-M4-8
FHA
Aluminum
blank
8
M4
4.00
5.9
4.1
2.40
1.0
7.2
3800997
3800997
300130995
FHA-M4-10
FHA-M4-10
FHA
Aluminum
blank
10
M4
4.00
5.9
4.1
2.40
1.0
7.2
3801517
3801517
300139891
FHA-M4-12
FHA-M4-12
FHA
Aluminum
blank
12
M4
4.00
5.9
4.1
2.40
1.0
7.2
3801083
3801083
300130996
FHA-M4-15
FHA-M4-15
FHA
Aluminum
blank
15
M4
4.00
5.9
4.1
2.40
1.0
7.2
3801718
3801718
300139893
FHA-M4-18
FHA-M4-18
FHA
Aluminum
blank
18
M4
4.00
5.9
4.1
2.40
1.0
7.2
3802064
3802064
300139892
FHA-M4-20
FHA-M4-20
FHA
Aluminum
blank
20
M4
4.00
5.9
4.1
2.40
1.0
7.2
3801294
3801294
300205940
FHA-M4-25
FHA-M4-25
FHA
Aluminum
blank
25
M4
4.00
5.9
4.1
2.40
1.0
7.2
3801051
3801051
300139895
FHA-M4-30
FHA-M4-30
FHA
Aluminum
blank
30
M4
4.00
5.9
4.1
2.40
1.0
7.2
3800727
3800727
300157428
FHA-M4-38
FHA-M4-38
FHA
Aluminum
blank
38
M4
4.00
5.9
4.1
2.40
1.0
7.2
3802134
3802134
300139896
FHA-M5-10
FHA-M5-10
FHA
Aluminum
blank
10
M5
5.00
6.5
5.1
2.70
1.0
7.2
3801433
3801433
300116008
FHA-M5-12
FHA-M5-12
FHA
Aluminum
blank
12
M5
5.00
6.5
5.1
2.70
1.0
7.2
3801909
3801909
300141574
FHA-M5-15
FHA-M5-15
FHA
Aluminum
blank
15
M5
5.00
6.5
5.1
2.70
1.0
7.2
3801800
3801800
300140851
FHA-M5-18
FHA-M5-18
FHA
Aluminum
blank
18
M5
5.00
6.5
5.1
2.70
1.0
7.2
3801525
3801525
300139897
FHA-M5-20
FHA-M5-20
FHA
Aluminum
blank
20
M5
5.00
6.5
5.1
2.70
1.0
7.2
3802088
3802088
300173373
FHA-M5-25
FHA-M5-25
FHA
Aluminum
blank
25
M5
5.00
6.5
5.1
2.70
1.0
7.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20524 - Self-clinching threaded studs for metallic materials (PEM® FHS),...
Bossard Catalog
30.11.2023
BN 41200 - Hex head flange screws / bolts partially / fully threaded (DIN 6...
Bossard Catalog
16.05.2024
BN 20523 - Self-clinching threaded studs for metallic materials (PEM® FH), ...
Bossard Catalog
30.11.2023
BN 363 - Slotted flat countersunk head machine screws (DIN 963 A; ~ISO 2009...
Bossard Catalog
31.10.2023
BN 602 - Flat washers without chamfer (DIN 125-1 A; ISO 7089), aluminum, pl...
Bossard Catalog
31.10.2023
Self Clinching Stud - Flush Head Stud V-FH
Honsel-Group
10.06.2024
BN 5128 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecosy...
Bossard Catalog
20.02.2024
DIN 6921 (ISO 4162) - FN 84 - 8.8, verzinkt blau - Hexagon bolts with flang...
SFS Group Schweiz AG
24.05.2024
F - Self-clinching nut
KVT Fastening
22.12.2023
BN 823 - Retaining rings for bores standard design (DIN 472), spring steel,...
Bossard Catalog
31.10.2023
BN 505 - Hex nuts ~0,8d (~DIN 934; ~ISO 4032), brass, nickel plated
Bossard Catalog
31.10.2023
BN 20602 - Self-clinching nuts closed type, for metallic materials
Bossard Catalog
12.10.2023
FH / FHS / FHA - Self-clinching stud
KVT Fastening
22.12.2023
Clifa®-SP - Press-in stud, self clinching
Kerb-Konus
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表