您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26633 - Self-clinching pins for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.60 Self-clinching pins
BN 26633 Self-clinching pins
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_60/bn_26633/fh_fhs.prj},{NB=3801361},{BNARTNR=3801361},{BNARTNR1=300208896},{BN=26633},{WVIS=Stahl gehärtet, verzinkt, farblos passiviert},{L=18},{INFO=Infotext},{D1=4MM},{LB=4.10},{D2=6.0},{D3=4.2},{A=2.30},{SM=1.0},{MRL=7.1},{WX='FH', 'Stahl gehärtet, verzinkt, farblos passiviert'},{VERS=1},{D1X=4},{KDM=3.141},{LP=0.5900},{LD=0.2950},{L1=0.4150},{L2=0.3000},{L3=0.2000},{DD=5.0150},{C=0.5460},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Stud ±0.05
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.4
[mm]
D3
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801916
3801916
300137897
FH-3MM-6
FH
Steel hardened, galvanize...
6
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801577
3801577
300134366
FH-3MM-8
FH
Steel hardened, galvanize...
8
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801220
3801220
300141159
FH-3MM-10
FH
Steel hardened, galvanize...
10
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801929
3801929
300142736
FH-3MM-12
FH
Steel hardened, galvanize...
12
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801017
3801017
300141158
FH-3MM-15
FH
Steel hardened, galvanize...
15
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801278
3801278
300151945
FH-3MM-20
FH
Steel hardened, galvanize...
20
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801285
3801285
300208671
FH-3MM-25
FH
Steel hardened, galvanize...
25
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801175
3801175
300156156
FH-3MM-30
FH
Steel hardened, galvanize...
30
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801288
3801288
300142157
FH-4MM-8
FH
Steel hardened, galvanize...
8
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3802102
3802102
300141157
FH-4MM-10
FH
Steel hardened, galvanize...
10
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3801135
3801135
300141156
FH-4MM-12
FH
Steel hardened, galvanize...
12
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3800824
3800824
300141155
FH-4MM-15
FH
Steel hardened, galvanize...
15
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3801361
3801361
300208896
FH-4MM-18
FH
Steel hardened, galvanize...
18
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3801764
3801764
300142701
FH-4MM-20
FH
Steel hardened, galvanize...
20
4MM
4.10
6.0
4.2
2.30
1.0
7.1
9002652
9002652
300215410
FH-4MM-25
FH
Steel hardened, galvanize...
25
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3802157
3802157
300146010
FH-4MM-30
FH
Steel hardened, galvanize...
30
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3802151
3802151
300142599
FH-5MM-8
FH
Steel hardened, galvanize...
8
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3801867
3801867
300142557
FH-5MM-10
FH
Steel hardened, galvanize...
10
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3801108
3801108
300141154
FH-5MM-12
FH
Steel hardened, galvanize...
12
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3800813
3800813
300140997
FH-5MM-15
FH
Steel hardened, galvanize...
15
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3801902
3801902
300151687
FH-5MM-18
FH
Steel hardened, galvanize...
18
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3800807
3800807
300141146
FH-5MM-20
FH
Steel hardened, galvanize...
20
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3800915
3800915
300150121
FH-5MM-25
FH
Steel hardened, galvanize...
25
5MM
5.50
7.5
5.6
2.55
1.0
7.6
9005925
9005925
300213845
FH-5MM-30
FH
Steel hardened, galvanize...
30
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3800879
3800879
300173188
FH-5MM-35
FH
Steel hardened, galvanize...
35
5MM
5.50
7.5
5.6
2.55
1.0
7.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1022 - FIXI Einpress-Gewindebolzen Typ CHS
SFS Group Schweiz AG
24.05.2024
BN 20615 - Self-clinching pilot pins for metallic materials
Bossard Catalog
12.10.2023
BN 20624 - Self-clinching threaded studs for stainless steel and metallic m...
Bossard Catalog
12.10.2023
BN 30723 - Circlips for shafts without groove (Starlock®), spring steel, bl...
Bossard Catalog
31.10.2023
BN 20523 - Self-clinching threaded studs for metallic materials (PEM® FH), ...
Bossard Catalog
30.11.2023
Flush Head Pin - Flush Head Studs V-FHLS Low Displacement
Honsel-Group
26.11.2020
BN 26634 - Self-clinching pins for metallic materials
Bossard Catalog
12.10.2023
BN 3319 - Hex stand-offs with internal thread on both sides, free-cutting s...
Bossard Catalog
10.01.2024
BN 30102 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
TPS - Sels-clinching pilot pin
KVT Fastening
22.12.2023
BN 20521 - Self-clinching threaded standoffs open type, for metallic materi...
Bossard Catalog
12.10.2023
4-246 - Hinge Pr01 180°
Dirak
15.12.2023
BN 20661 - Self-clinching threaded studs for metallic materials
Bossard Catalog
12.10.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表