您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2852 - Adjusting rings without set screw (DIN 705 A), stainless steel 1.4305
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.400 Adjusting rings / Clamping rings
BN 2852 Adjusting rings light range, without set screw
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_400/bn_2852/bn_2852.prj},{NB=BN 2852 1491059 adjusting ring A 8},{CNSORDERNO=1491059},{BNARTNR=1491059},{BNNORM1=DIN 705 A},{CNSMAT=INOX 1.4305},{BNMAT=INOX 1.4305},{BNSURFACE=},{D1=8.000},{REIHE=1},{B=8.000},{D2=16.000},{D3=M4},{D3N=4.000},{D3K=3.242},{D3KS=3.141},{D4=2.000},{L=4.000},{DP=0.400},{N=0.600},{T=1.420},{S=0.000},{GS=M4x6},{KERBSTIFT=2x16},{KEGELSTIFT=2x16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Inner diameter H8
[mm]
B
Width js14
[mm]
D2
Outer diameter h13
[mm]
D3
Thread drilling
ⁿ/ₐ
GS
Headless pin
[mm]
BN 2852 1491024 adjusting...
1491024
DIN 705 A
Stainless steel 1.4305
4.000
5.000
8.000
M2.5
M2.5x3
BN 2852 1491032 adjusting...
1491032
DIN 705 A
Stainless steel 1.4305
5.000
6.000
10.000
M3
M3x4
BN 2852 1491040 adjusting...
1491040
DIN 705 A
Stainless steel 1.4305
6.000
8.000
12.000
M4
M4x5
BN 2852 1491059 adjusting...
1491059
DIN 705 A
Stainless steel 1.4305
8.000
8.000
16.000
M4
M4x6
BN 2852 1491067 adjusting...
1491067
DIN 705 A
Stainless steel 1.4305
10.000
10.000
20.000
M5
M5x8
BN 2852 1491075 adjusting...
1491075
DIN 705 A
Stainless steel 1.4305
12.000
12.000
22.000
M6
M6x8
BN 2852 1491083 adjusting...
1491083
DIN 705 A
Stainless steel 1.4305
14.000
12.000
25.000
M6
M6x8
BN 2852 1491091 adjusting...
1491091
DIN 705 A
Stainless steel 1.4305
16.000
12.000
28.000
M6
M6x8
BN 2852 1491105 adjusting...
1491105
DIN 705 A
Stainless steel 1.4305
18.000
14.000
32.000
M6
M6x8
BN 2852 1491113 adjusting...
1491113
DIN 705 A
Stainless steel 1.4305
20.000
14.000
32.000
M6
M6x8
BN 2852 1577298 adjusting...
1577298
DIN 705 A
Stainless steel 1.4305
22.000
14.000
36.000
M6
M6x10
BN 2852 1577301 adjusting...
1577301
DIN 705 A
Stainless steel 1.4305
25.000
16.000
40.000
M8
M8x10
BN 2852 1577360 adjusting...
1577360
DIN 705 A
Stainless steel 1.4305
30.000
16.000
45.000
M8
M8x10
BN 2852 1577476 adjusting...
1577476
DIN 705 A
Stainless steel 1.4305
40.000
18.000
63.000
M10
M10x16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表