您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2951 - Star Knobs with mounted screw (FASTEKS® FAL), polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 2951 Star Knobs with mounted screw
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_2951/bn_2951.prj},{NB=BN 2951 3818364 star knob with mounted screw 40 (1)},{BNARTNR=3818364},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid},{BNSURFACE=schwarz},{FARBEN=1},{D=40.0},{H=26},{M=10},{KLEIND=22.0},{D1=M 6},{S=43},{NENN=40},{X1=6},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
M
m
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 2951 3818237 star knob...
3818237
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 4
14
BN 2951 3818239 star knob...
3818239
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 4
18
BN 2951 3818240 star knob...
3818240
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 4
23
BN 2951 3818246 star knob...
3818246
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 5
14
BN 2951 3818247 star knob...
3818247
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 5
18
BN 2951 3818248 star knob...
3818248
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 5
23
BN 2951 3818249 star knob...
3818249
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 5
28
BN 2951 3818254 star knob...
3818254
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 6
10
BN 2951 3818256 star knob...
3818256
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 6
18
BN 2951 3818257 star knob...
3818257
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 6
23
BN 2951 3818258 star knob...
3818258
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 6
28
BN 2951 3818259 star knob...
3818259
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 6
33
BN 2951 3818260 star knob...
3818260
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 6
38
BN 2951 3818261 star knob...
3818261
FASTEKS® FAL
Polyamide
black
30.0
19
7
14.0
M 6
43
BN 2951 3818267 star knob...
3818267
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 4
14
BN 2951 3818268 star knob...
3818268
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 4
18
BN 2951 3818269 star knob...
3818269
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 4
23
BN 2951 3818274 star knob...
3818274
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 5
14
BN 2951 3818275 star knob...
3818275
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 5
18
BN 2951 3818276 star knob...
3818276
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 5
23
BN 2951 3818277 star knob...
3818277
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 5
28
BN 2951 3818278 star knob...
3818278
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 5
33
BN 2951 3818279 star knob...
3818279
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 5
38
BN 2951 3818283 star knob...
3818283
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 6
14
BN 2951 3818284 star knob...
3818284
FASTEKS® FAL
Polyamide
black
32.5
23
10
18.5
M 6
18
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
18000339000 - Star grip with mounted nut, DIN 934/555
SToxxparts
31.05.2022
06134 - Disc grips for hexagon socket screws
norelem
30.05.2024
BN 14142 - Lobe knobs shortened series, with brass boss and tapped through-...
Bossard Catalog
26.01.2023
BN 2994 - Star Knobs with threaded stud (FASTEKS® FAL), polyamide, black
Bossard Catalog
05.03.2024
BN 1074 - Flat washers without chamfer (~DIN 125 A; ~ISO 7089), Polyamide, ...
Bossard Catalog
31.10.2023
BN 16 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表