您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2956 - Cross Knobs with metal boss and tapped blind hole (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.50 Cross knobs
BN 2956 Cross Knobs with mit metal boss and tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_50/bn_2956/bn_2956.prj},{NB=BN 2956 3817152 cross knob with metal boss and tapped blind hole 32},{BNARTNR=3817152},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=32},{H=23.0},{C=11},{M=12.0},{KLEIND=15},{D1=M 4},{NENN=32},{X1=4},{P=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
C
c
[mm]
M
m
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
BN 2956 3817152 cross kno...
3817152
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11
12.0
15
M 4
BN 2956 3817154 cross kno...
3817154
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11
12.0
15
M 5
BN 2956 3817155 cross kno...
3817155
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11
12.0
15
M 6
BN 2956 3817156 cross kno...
3817156
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11
12.0
15
M 8
BN 2956 3817158 cross kno...
3817158
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11
12.0
15
M 10
BN 2956 3817159 cross kno...
3817159
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12
12.5
16
M 5
BN 2956 3817161 cross kno...
3817161
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12
12.5
16
M 6
BN 2956 3817162 cross kno...
3817162
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12
12.5
16
M 8
BN 2956 3817163 cross kno...
3817163
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12
12.5
16
M 10
BN 2956 3817164 cross kno...
3817164
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14
15.0
22
M 6
BN 2956 3817165 cross kno...
3817165
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14
15.0
22
M 8
BN 2956 3817166 cross kno...
3817166
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14
15.0
22
M 10
BN 2956 3817167 cross kno...
3817167
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14
15.0
22
M 12
BN 2956 3817168 cross kno...
3817168
FASTEKS® FAL
Reinforced polyamide
black
60
34.0
16
18.0
26
M 8
BN 2956 3817169 cross kno...
3817169
FASTEKS® FAL
Reinforced polyamide
black
60
34.0
16
18.0
26
M 10
BN 2956 3817170 cross kno...
3817170
FASTEKS® FAL
Reinforced polyamide
black
60
34.0
16
18.0
26
M 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表