您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3006 - Levelling feet with rigid thread stud, with hexagon and Philips in the ground (FASTEKS® FAL), polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.40 Levelling elements
03.200.100.40.10 Levelling feet
BN 3006 Levelling feet with rigid thread stud, with hexagon and Philips in the ground
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_40/03_200_100_40_10/bn_3006/bn_3006.prj},{NB=BN 3006 3834262 levelling feet with rigid thread stud, with hexagon and Philips in the ground 25},{BNARTNR=3834262},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid},{BNSURFACE=schwarz},{D=25},{H=11.0},{SW=13},{KLEIND1=M6},{S=26},{NDM=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
SW
[mm]
KLEIND1
d1
[mm]
S
[mm]
BN 3006 3834262 levelling...
3834262
FASTEKS® FAL
Polyamide
black
25
11.0
13
M6
26
BN 3006 3834263 levelling...
3834263
FASTEKS® FAL
Polyamide
black
25
11.0
13
M6
36
BN 3006 3834264 levelling...
3834264
FASTEKS® FAL
Polyamide
black
25
11.0
13
M6
56
BN 3006 3834265 levelling...
3834265
FASTEKS® FAL
Polyamide
black
25
11.0
13
M6
64
BN 3006 3834266 levelling...
3834266
FASTEKS® FAL
Polyamide
black
25
11.0
13
M6
16
BN 3006 3834267 levelling...
3834267
FASTEKS® FAL
Polyamide
black
25
11.0
13
M8
19
BN 3006 3834268 levelling...
3834268
FASTEKS® FAL
Polyamide
black
25
11.0
13
M8
24
BN 3006 3834269 levelling...
3834269
FASTEKS® FAL
Polyamide
black
25
11.0
13
M8
34
BN 3006 3834270 levelling...
3834270
FASTEKS® FAL
Polyamide
black
25
11.0
13
M8
54
BN 3006 3834271 levelling...
3834271
FASTEKS® FAL
Polyamide
black
25
11.0
13
M8
74
BN 3006 3834272 levelling...
3834272
FASTEKS® FAL
Polyamide
black
30
12.0
17
M6
25
BN 3006 3834273 levelling...
3834273
FASTEKS® FAL
Polyamide
black
30
12.0
17
M6
35
BN 3006 3834274 levelling...
3834274
FASTEKS® FAL
Polyamide
black
30
12.0
17
M6
55
BN 3006 3834275 levelling...
3834275
FASTEKS® FAL
Polyamide
black
30
12.0
17
M8
18
BN 3006 3834276 levelling...
3834276
FASTEKS® FAL
Polyamide
black
30
12.0
17
M8
23
BN 3006 3834277 levelling...
3834277
FASTEKS® FAL
Polyamide
black
30
12.0
17
M8
33
BN 3006 3834278 levelling...
3834278
FASTEKS® FAL
Polyamide
black
30
12.0
17
M8
53
BN 3006 3834279 levelling...
3834279
FASTEKS® FAL
Polyamide
black
30
12.0
17
M8
73
BN 3006 3834284 levelling...
3834284
FASTEKS® FAL
Polyamide
black
30
12.0
17
M10
18
BN 3006 3834285 levelling...
3834285
FASTEKS® FAL
Polyamide
black
30
12.0
17
M10
23
BN 3006 3834286 levelling...
3834286
FASTEKS® FAL
Polyamide
black
30
12.0
17
M10
33
BN 3006 3834287 levelling...
3834287
FASTEKS® FAL
Polyamide
black
30
12.0
17
M10
43
BN 3006 3834288 levelling...
3834288
FASTEKS® FAL
Polyamide
black
30
12.0
17
M10
53
BN 3006 3834289 levelling...
3834289
FASTEKS® FAL
Polyamide
black
30
12.0
17
M10
63
BN 3006 3834290 levelling...
3834290
FASTEKS® FAL
Polyamide
black
30
12.0
17
M10
73
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表