您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31 - Hex weld nuts (DIN 929), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.100 Welding nuts
02.500.100.10 Weld nuts
BN 31, BN 10766 Hex weld nuts
Powered by
CAD模型選擇
{bossard/02/02_500/02_500_100/02_500_100_10/bn_31_10766/bn_31.prj},{NB=BN 31 1024337 hex weld nut M6},{CNSORDERNO=1024337},{BNARTNR=1024337},{BNNORM1=DIN 929},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{GEW=M6},{D=6.000},{P=1.000},{B=0.900},{D2=8.000},{D3=8.000},{D4=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.000},{S=11.000},{VER=DIN 13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
B
Boundary dimensions +- 0.3
[mm]
D2
Diameter d11
[mm]
D3
Diameter H13
[mm]
D4
Diameter max.
[mm]
E
Width across corners min.
[mm]
H1
Boundary dimensions -0.2
[mm]
H2
Boundary dimensions -0.15
[mm]
M
Overall height h14
[mm]
S
Width across flat h13
[mm]
BN 31 1016318 hex weld nu...
1016318
DIN 929
Stainless steel A2
3.000
2.459
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
BN 31 1016490 hex weld nu...
1016490
DIN 929
Stainless steel A2
4.000
3.242
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
BN 31 1024329 hex weld nu...
1024329
DIN 929
Stainless steel A2
5.000
4.134
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
BN 31 1024337 hex weld nu...
1024337
DIN 929
Stainless steel A2
6.000
4.917
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
BN 31 1024353 hex weld nu...
1024353
DIN 929
Stainless steel A2
8.000
6.647
1.250
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
BN 31 1397362 hex weld nu...
1397362
DIN 929
Stainless steel A2
10.000
8.376
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
BN 31 3143387 hex weld nu...
3143387
DIN 929
Stainless steel A2
12.000
10.106
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
BN 31 3143390 hex weld nu...
3143390
DIN 929
Stainless steel A2
16.000
13.835
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表