您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.60 Split pins
BN 687, BN 31116 Split pins
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_60/bn_687_31116/bn_31116.prj},{NB=BN 31116 5407761 split pin 4x20 (20)},{CNSORDERNO=5407761},{BNARTNR=5407761},{BNNORM1=DIN 94},{BNNORM2=ISO 1234},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=4.0},{L=20},{D1=3.7},{A=4.000},{B=8.000},{C=7.400},{UL=20},{D2SMIN=14.000},{D2SMAX=20.000},{D2BMIN=12.000},{D2BMAX=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D1
Split pin diameter max.
[mm]
A
Overhang max.
[mm]
B
Head ~
[mm]
C
Head diameter max.
[mm]
BN 31116 8300534 split pi...
8300534
DIN 94
ISO 1234
Stainless steel A4
1.0
8
0.9
1.600
3.000
1.800
BN 31116 5806870 split pi...
5806870
DIN 94
ISO 1234
Stainless steel A4
1.0
10
0.9
1.600
3.000
1.800
BN 31116 5806880 split pi...
5806880
DIN 94
ISO 1234
Stainless steel A4
1.0
12
0.9
1.600
3.000
1.800
BN 31116 5806890 split pi...
5806890
DIN 94
ISO 1234
Stainless steel A4
1.0
16
0.9
1.600
3.000
1.800
BN 31116 5806900 split pi...
5806900
DIN 94
ISO 1234
Stainless steel A4
1.0
18
0.9
1.600
3.000
1.800
BN 31116 5806910 split pi...
5806910
DIN 94
ISO 1234
Stainless steel A4
1.0
20
0.9
1.600
3.000
1.800
BN 31116 5806920 split pi...
5806920
DIN 94
ISO 1234
Stainless steel A4
1.0
25
0.9
1.600
3.000
1.800
BN 31116 5807010 split pi...
5807010
DIN 94
ISO 1234
Stainless steel A4
1.6
8
1.4
2.500
3.200
2.800
BN 31116 5407117 split pi...
5407117
DIN 94
ISO 1234
Stainless steel A4
1.6
10
1.4
2.500
3.200
2.800
BN 31116 5401872 split pi...
5401872
DIN 94
ISO 1234
Stainless steel A4
1.6
12
1.4
2.500
3.200
2.800
BN 31116 5401873 split pi...
5401873
DIN 94
ISO 1234
Stainless steel A4
1.6
16
1.4
2.500
3.200
2.800
BN 31116 5807020 split pi...
5807020
DIN 94
ISO 1234
Stainless steel A4
1.6
18
1.4
2.500
3.200
2.800
BN 31116 5401874 split pi...
5401874
DIN 94
ISO 1234
Stainless steel A4
1.6
20
1.4
2.500
3.200
2.800
BN 31116 5401875 split pi...
5401875
DIN 94
ISO 1234
Stainless steel A4
1.6
25
1.4
2.500
3.200
2.800
BN 31116 5807030 split pi...
5807030
DIN 94
ISO 1234
Stainless steel A4
1.6
28
1.4
2.500
3.200
2.800
BN 31116 5403352 split pi...
5403352
DIN 94
ISO 1234
Stainless steel A4
1.6
32
1.4
2.500
3.200
2.800
BN 31116 5807040 split pi...
5807040
DIN 94
ISO 1234
Stainless steel A4
1.6
36
1.4
2.500
3.200
2.800
BN 31116 5401876 split pi...
5401876
DIN 94
ISO 1234
Stainless steel A4
1.6
40
1.4
2.500
3.200
2.800
BN 31116 5407389 split pi...
5407389
DIN 94
ISO 1234
Stainless steel A4
2.0
10
1.8
2.500
4.000
3.600
BN 31116 5407516 split pi...
5407516
DIN 94
ISO 1234
Stainless steel A4
2.0
12
1.8
2.500
4.000
3.600
BN 31116 5401877 split pi...
5401877
DIN 94
ISO 1234
Stainless steel A4
2.0
16
1.8
2.500
4.000
3.600
BN 31116 5807050 split pi...
5807050
DIN 94
ISO 1234
Stainless steel A4
2.0
18
1.8
2.500
4.000
3.600
BN 31116 5401878 split pi...
5401878
DIN 94
ISO 1234
Stainless steel A4
2.0
20
1.8
2.500
4.000
3.600
BN 31116 8300763 split pi...
8300763
DIN 94
ISO 1234
Stainless steel A4
2.0
22
1.8
2.500
4.000
3.600
BN 31116 5401879 split pi...
5401879
DIN 94
ISO 1234
Stainless steel A4
2.0
25
1.8
2.500
4.000
3.600
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blu...
Bossard Catalog
31.10.2023
BN 337 - Slotted spring pins heavy duty (ISO 8752; ~DIN 1481), stainless st...
Bossard Catalog
26.01.2023
DIN 94 (ISO 1234) - FN 585 - verzinkt blau - Split pins
SFS Group Schweiz AG
24.05.2024
BN 912 - Split pins (DIN 94; ISO 1234), zinc plated blue
Bossard Catalog
31.10.2023
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainl...
MÄDLER
26.04.2024
DIN 94 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 94 - Split pins
Fabory
13.02.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 20368 - Flat washers without chamfer, for screws up to property class 10...
Bossard Catalog
31.10.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
BN 623 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
20.02.2024
Cotter pins DIN 94
MBO Oßwald
08.10.2021
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表