您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33855 - Hex nuts all-metal, with rotating captive washers (ecosyn® SEF L), steel 8, zinc nickel, zinc flake coating, added lubricant
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.20 Hex nuts with integrated locking washer
BN 33855 Hex nuts all-metal, with rotating captive washers, ecosyn®-SEF L
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_20/bn_33855/bn_33855.prj},{NB=BN 33855 9037256 hex nut M8},{CNSORDERNO=9037256},{BNARTNR=9037256},{BNNORM1=ecosyn® SEF L},{BNMAT=Stahl 8 / Federstahl},{CNSMAT=Stahl 8 / Federstahl},{BNSURFACE=Zink Nickel, Zinklamellen beschichtet, mit Gleitschicht},{D=8.000},{P=1.250},{S=13.000},{M=6.800},{D3=18.000},{D4=7.400},{H1=2.600},{A1=2.100},{D2=24.000},{D5=7.400},{A=2.400},{H=12.100},{C=0.730}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
S
Across-flats-dimension nom.
[mm]
M
Wrenching height max.
[mm]
A1
Washer thickness max.
[mm]
D2
Washer diameter max.
[mm]
A
Washer thickness nom.
[mm]
H
Overall height ~
[mm]
C
min.
[mm]
BN 33855 9047640 hex nut ...
9047640
ecosyn® SEF L
Steel 8 / spring steel
zinc nickel, zinc flake c...
5.000
4.134
0.800
8.000
4.700
1.300
15.000
2.300
9.100
0.530
BN 33855 9037255 hex nut ...
9037255
ecosyn® SEF L
Steel 8 / spring steel
zinc nickel, zinc flake c...
6.000
4.917
1.000
10.000
5.300
1.600
18.000
2.300
9.800
0.530
BN 33855 9037256 hex nut ...
9037256
ecosyn® SEF L
Steel 8 / spring steel
zinc nickel, zinc flake c...
8.000
6.647
1.250
13.000
6.800
2.100
24.000
2.400
12.100
0.730
BN 33855 9037257 hex nut ...
9037257
ecosyn® SEF L
Steel 8 / spring steel
zinc nickel, zinc flake c...
10.000
8.376
1.500
17.000
8.400
2.500
30.000
2.700
14.400
0.730
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表