您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 375 - Slotted cheese head assembled screws with captive spring lock washer ~DIN 127 B (DIN 84; DIN 127 B), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 375 Slotted cheese head assembled screws with captive spring lock washer ~DIN 127 B
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_375/bn_375_asmtab.prj},{NB=BN 375 3056177 slotted cheese head assembled screw M3x16},{BNARTNR=3056177},{CNSORDERNO=3056177},{BNNORM1=DIN 84 Z1},{BNNORM2=DIN 127 B},{CNSMAT=Stahl 4.8 / Federstahl},{BNMAT=Stahl 4.8 / Federstahl},{BNSURFACE=verzinkt-blau},{D=3.000},{P=0.500},{L=16.000},{A=1.000},{BX=25.000},{DK=5.500},{DA=3.600},{K=2.000},{N=0.800},{R=0.100},{T=0.850},{W=0.850},{X=1.250},{VERS=1},{PPATH=bn_375_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
DA
max.
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature min.
[mm]
W
min.
[mm]
X
max.
[mm]
BN 375 1149857 slotted ch...
1149857
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
3.000
2.387
0.500
6.000
1.000
5.000
5.500
3.600
2.000
0.800
0.100
0.850
0.850
1.250
BN 375 1149865 slotted ch...
1149865
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
3.000
2.387
0.500
8.000
1.000
7.000
5.500
3.600
2.000
0.800
0.100
0.850
0.850
1.250
BN 375 1149873 slotted ch...
1149873
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
3.000
2.387
0.500
10.000
1.000
9.000
5.500
3.600
2.000
0.800
0.100
0.850
0.850
1.250
BN 375 1149881 slotted ch...
1149881
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
3.000
2.387
0.500
12.000
1.000
11.000
5.500
3.600
2.000
0.800
0.100
0.850
0.850
1.250
BN 375 3056177 slotted ch...
3056177
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
3.000
2.387
0.500
16.000
1.000
15.000
5.500
3.600
2.000
0.800
0.100
0.850
0.850
1.250
BN 375 3056178 slotted ch...
3056178
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
4.000
3.141
0.700
6.000
1.400
4.600
7.000
4.700
2.600
1.200
0.200
1.100
1.000
1.750
BN 375 1149946 slotted ch...
1149946
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
4.000
3.141
0.700
8.000
1.400
6.600
7.000
4.700
2.600
1.200
0.200
1.100
1.000
1.750
BN 375 1149954 slotted ch...
1149954
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
4.000
3.141
0.700
10.000
1.400
8.600
7.000
4.700
2.600
1.200
0.200
1.100
1.000
1.750
BN 375 1149962 slotted ch...
1149962
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
4.000
3.141
0.700
12.000
1.400
10.600
7.000
4.700
2.600
1.200
0.200
1.100
1.000
1.750
BN 375 1149989 slotted ch...
1149989
DIN 84 Z1
DIN 127 B
Steel 4.8 / Spring steel
zinc plated blue
4.000
3.141
0.700
16.000
1.400
14.600
7.000
4.700
2.600
1.200
0.200
1.100
1.000
1.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表