您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 456 - Banjo fittings (DIN 7642 B), free-cutting steel, plain
Bossard Catalog
03 Functional Elements
03.300 Fluid Management
03.300.200 Hydraulic components
03.300.200.10 Tubes and fittings
03.300.200.10.10 Banjo fittings and metric banjo fittings
BN 456 Banjo fittings
Powered by
CAD模型選擇
{bossard/03/03_300/03_300_200/03_300_200_10/03_300_200_10_10/bn_456/bn_456.prj},{NB=BN 456 1188542 banjo fitting B 8},{CNSORDERNO=1188542},{BNARTNR=1188542},{BNNORM1=DIN 7642 B},{BNMAT=Automatenstahl},{CNSMAT=Automatenstahl},{BNSURFACE=blank},{FORM=B},{RA=8},{B1=12},{D10=6.000},{D15=8.150},{D16=10.500},{D24=12.100},{D25=16.500},{K1=20.000},{K2=0.000},{L4=0.000},{L12=18.000},{N1=1.800},{N2=0.000},{R3=5.000},{R4=0.000},{R5=2.500},{T13=6},{SW=0.000},{ZD=200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
RA
Pipe outer diameter
[mm]
B1
0/-0.3
[mm]
D10
H14
[mm]
D15
+0.05/0
[mm]
D16
±0.1
[mm]
D24
[mm]
D25
±0.2
[mm]
K1
±0.1
[mm]
K2
±0.2
[mm]
L4
[mm]
L12
±0.3
[mm]
N1
+0.2/0
[mm]
N2
+0.3/0
[mm]
R3
[mm]
R4
[mm]
R5
[mm]
T13
+0.2/0
[mm]
ZD
Tolerable pressure
[bar]
BN 456 1188518 banjo fitt...
1188518
DIN 7642 B
Free-cutting steel
plain
4
8
3.000
4.150
6.500
8.100
11.000
14.000
0.000
0.000
14.000
1.800
0.000
2.500
0.000
1.600
6
200
BN 456 1188534 banjo fitt...
1188534
DIN 7642 B
Free-cutting steel
plain
6
10
4.000
6.150
8.500
10.100
13.500
17.000
0.000
0.000
16.000
1.800
0.000
4.000
0.000
2.500
6
200
BN 456 1188542 banjo fitt...
1188542
DIN 7642 B
Free-cutting steel
plain
8
12
6.000
8.150
10.500
12.100
16.500
20.000
0.000
0.000
18.000
1.800
0.000
5.000
0.000
2.500
6
200
BN 456 1188550 banjo fitt...
1188550
DIN 7642 B
Free-cutting steel
plain
10
14
8.000
10.150
12.500
14.100
20.000
24.000
0.000
0.000
20.000
1.800
0.000
6.000
0.000
2.500
6
200
BN 456 1188569 banjo fitt...
1188569
DIN 7642 B
Free-cutting steel
plain
12
16
10.000
12.150
14.500
16.100
24.000
28.000
0.000
0.000
22.000
1.800
0.000
7.000
0.000
2.500
6
200
BN 456 1188577 banjo fitt...
1188577
DIN 7642 B
Free-cutting steel
plain
15
20
13.000
15.150
18.000
18.100
27.000
32.000
0.000
0.000
24.000
2.200
0.000
9.000
0.000
4.000
6
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表