您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4721 - Hex socket set screws with cup point (ISO 4029; DIN 916), A4, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 621, BN 4721 Hex socket set screws with cup point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_621_4721/bn_4721.prj},{NB=BN 4721 1180231 hexagon socket set screw M5x35},{CNSORDERNO=1180231},{BNARTNR=1180231},{BNNORM1=ISO 4029},{BNNORM2=DIN 916},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=5.000},{P=0.800},{L=35.000},{S=2.500},{DZ=2.500},{TX=3.000},{VV=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
S
Width across flat
[mm]
DZ
Diameter of the cup point max.
[mm]
T
Depth of the driving feature min.
[mm]
VV
ⁿ/ₐ
BN 4721 1179675 hexagon s...
1179675
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
2.500
0.900
1.000
0.800
1.000
BN 4721 1179683 hexagon s...
1179683
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
3.000
0.900
1.000
1.700
1.000
BN 4721 1179764 hexagon s...
1179764
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
4.000
0.900
1.000
1.700
1.000
BN 4721 1179780 hexagon s...
1179780
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
5.000
0.900
1.000
1.700
1.000
BN 4721 1179799 hexagon s...
1179799
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
6.000
0.900
1.000
1.700
1.000
BN 4721 1179802 hexagon s...
1179802
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
8.000
0.900
1.000
1.700
1.000
BN 4721 1179810 hexagon s...
1179810
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
10.000
0.900
1.000
1.700
1.000
BN 4721 1714759 hexagon s...
1714759
ISO 4029
DIN 916
INOX A4
2.000
1.509
0.400
16.000
0.900
1.000
1.700
1.000
BN 4721 1179829 hexagon s...
1179829
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
3.000
1.300
1.200
1.200
1.000
BN 4721 1179837 hexagon s...
1179837
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
4.000
1.300
1.200
2.000
1.000
BN 4721 1179845 hexagon s...
1179845
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
5.000
1.300
1.200
2.000
1.000
BN 4721 1179985 hexagon s...
1179985
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
6.000
1.300
1.200
2.000
1.000
BN 4721 1179993 hexagon s...
1179993
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
8.000
1.300
1.200
2.000
1.000
BN 4721 1180002 hexagon s...
1180002
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
10.000
1.300
1.200
2.000
1.000
BN 4721 1180010 hexagon s...
1180010
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
12.000
1.300
1.200
2.000
1.000
BN 4721 1714775 hexagon s...
1714775
ISO 4029
DIN 916
INOX A4
2.500
1.948
0.450
16.000
1.300
1.200
2.000
1.000
BN 4721 1180029 hexagon s...
1180029
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
3.000
1.500
1.400
1.200
1.000
BN 4721 1180037 hexagon s...
1180037
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
4.000
1.500
1.400
1.200
1.000
BN 4721 1180045 hexagon s...
1180045
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
5.000
1.500
1.400
2.000
1.000
BN 4721 1180053 hexagon s...
1180053
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
6.000
1.500
1.400
2.000
1.000
BN 4721 1180061 hexagon s...
1180061
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
8.000
1.500
1.400
2.000
1.000
BN 4721 1180088 hexagon s...
1180088
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
10.000
1.500
1.400
2.000
1.000
BN 4721 1180096 hexagon s...
1180096
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
12.000
1.500
1.400
2.000
1.000
BN 4721 1180118 hexagon s...
1180118
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
16.000
1.500
1.400
2.000
1.000
BN 4721 1180126 hexagon s...
1180126
ISO 4029
DIN 916
INOX A4
3.000
2.387
0.500
20.000
1.500
1.400
2.000
1.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表