您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48163 - Socket head cap screws, Partial thread and fine thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bossard Inch
Socket screws
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/socket_screws/socket_head_cap_screws/bn_48163.prj},{NB=BN 48163 3400325 socket head cap screw 0.3125x2},{CNSORDERNO=3400325},{BNARTNR=3400325},{BNNORM1=ASME B18.3},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Alloy Steel},{BNSURFACE=Plain Finish},{HP=K312B00},{NS=5/16},{NS1=0.3125},{TT=.3125-24 UNF-3A},{TYPE=UNF},{L=2.00},{LG=0.62},{LB=0.35},{SL=Standard},{SD=.3125-24 x 2},{SDNB=.3125-24x2},{DMAX=0.3125},{DMIN=0.3053},{AMAX=0.469},{AMIN=0.457},{HMAX=0.312},{HMIN=0.306},{C=0.033},{J=0.250},{T=0.151},{G=0.119},{K=0.010},{FMAX=0.347},{FMIN=0.329},{FLM=0.029},{R=0.009},{N=0.273},{UN=56},{U=0.0465},{VMAX=0.104},{VMIN=0.084},{JMAX=0.2530},{JMIN=0.2500},{P=0.0417}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
A
A - Average
[Inch]
H
H - Average
[Inch]
C
Chamfer or Radius - Max.
[Inch]
J
Hexagon Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
G
Wall Thickness - Min.
[Inch]
K
Chamfer or Radius - Max.
[Inch]
V
V - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48163 3400316 socket h...
3400316
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
1.25
0.38
0.17
0.87
Standard
.190-32 x 1.25
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48163 3400317 socket h...
3400317
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
1.50
0.38
0.17
1.12
Standard
.190-32 x 1.5
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48163 3400318 socket h...
3400318
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
1.75
0.88
0.67
0.87
Standard
.190-32 x 1.75
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48163 3400319 socket h...
3400319
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
2.00
0.88
0.67
1.12
Standard
.190-32 x 2
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48163 3483459 socket h...
3483459
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
2.25
1.38
1.17
0.87
Standard
.190-32 x 2.25
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48163 3400320 socket h...
3400320
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
2.50
1.38
1.17
1.12
Standard
.190-32 x 2.5
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48163 3400321 socket h...
3400321
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
3.00
1.88
1.67
1.12
Standard
.190-32 x 3
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48163 3400322 socket h...
3400322
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
1.50
0.50
0.25
1.00
Standard
.250-28 x 1.5
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
BN 48163 3400323 socket h...
3400323
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
1.75
0.50
0.25
1.25
Standard
.250-28 x 1.75
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
BN 48163 3400324 socket h...
3400324
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
2.00
1.00
0.75
1.00
Standard
.250-28 x 2
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
BN 48163 3483460 socket h...
3483460
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.3125-24 UNF-3A
1.75
0.62
0.35
1.13
Standard
.3125-24 x 1.75
0.463
0.309
0.033
0.250
0.151
0.119
0.010
0.094
0.0417
BN 48163 3400325 socket h...
3400325
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.3125-24 UNF-3A
2.00
0.62
0.35
1.38
Standard
.3125-24 x 2
0.463
0.309
0.033
0.250
0.151
0.119
0.010
0.094
0.0417
BN 48163 3483461 socket h...
3483461
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.3125-24 UNF-3A
2.50
1.12
0.85
1.38
Standard
.3125-24 x 2.5
0.463
0.309
0.033
0.250
0.151
0.119
0.010
0.094
0.0417
BN 48163 3483462 socket h...
3483462
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
1.75
0.50
0.19
1.25
Standard
.375-24 x 1.75
0.556
0.371
0.040
0.312
0.182
0.143
0.010
0.113
0.0417
BN 48163 3483463 socket h...
3483463
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
2.00
0.50
0.19
1.50
Standard
.375-24 x 2
0.556
0.371
0.040
0.312
0.182
0.143
0.010
0.113
0.0417
BN 48163 3483464 socket h...
3483464
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
2.25
1.00
0.69
1.25
Standard
.375-24 x 2.25
0.556
0.371
0.040
0.312
0.182
0.143
0.010
0.113
0.0417
BN 48163 3483465 socket h...
3483465
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
2.50
1.00
0.69
1.50
Standard
.375-24 x 2.5
0.556
0.371
0.040
0.312
0.182
0.143
0.010
0.113
0.0417
BN 48163 3483466 socket h...
3483466
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
3.00
1.50
1.19
1.50
Standard
.375-24 x 3
0.556
0.371
0.040
0.312
0.182
0.143
0.010
0.113
0.0417
BN 48163 3483467 socket h...
3483467
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/2
.500-20 UNF-3A
2.25
0.75
0.36
1.50
Standard
.500-20 x 2.25
0.742
0.496
0.055
0.375
0.245
0.190
0.015
0.150
0.0500
BN 48163 3483560 socket h...
3483560
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/2
.500-20 UNF-3A
2.50
0.75
0.36
1.75
Standard
.500-20 x 2.5
0.742
0.496
0.055
0.375
0.245
0.190
0.015
0.150
0.0500
BN 48163 3483562 socket h...
3483562
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/2
.500-20 UNF-3A
3.00
1.50
1.12
1.50
Standard
.500-20 x 3
0.742
0.496
0.055
0.375
0.245
0.190
0.015
0.150
0.0500
BN 48163 3483563 socket h...
3483563
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/8
.625-18 UNF-3A
2.50
0.75
0.30
1.75
Standard
.625-18 x 2.5
0.929
0.621
0.070
0.500
0.307
0.238
0.015
0.188
0.0556
BN 48163 3483564 socket h...
3483564
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/8
.625-18 UNF-3A
3.00
0.75
0.30
2.25
Standard
.625-18 x 3
0.929
0.621
0.070
0.500
0.307
0.238
0.015
0.188
0.0556
BN 48163 3483565 socket h...
3483565
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/4
.750-16 UNF-3A
3.00
1.00
0.50
2.00
Standard
.750-16 x 3
1.116
0.745
0.085
0.625
0.370
0.285
0.015
0.225
0.0625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表