您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 501 - Angle joint studs type B, with rivet stud (DIN 71803 B), plain, long
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.30 Angle joints
BN 487, BN 501 Angle joint studs type B, with rivet stud
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_30/bn_487_501/bn_501.prj},{NB=BN 501 1191314 angle joint stud B 10x8(00)},{CNSORDERNO=1191314},{BNARTNR=1191314},{BNNORM1=DIN 71803 B},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{WKL1=0},{WKL2=0},{D=10.000},{L3=8.000},{L4=2.200},{D3=10.000},{D4=5.000},{D5=6.000},{D6=4.000},{H=15.500},{L1=11.000},{R1=1.500},{R2=0.300},{ALPHA=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter h9
[mm]
L3
Tenon length ±0.2
[mm]
L4
Length of collar +0.4/0
[mm]
D3
Flange diameter h14
[mm]
D4
Min. diameter below orb ±0.2
[mm]
D5
Spigot diameter h11
[mm]
D6
Diameter reduction at the spigot 0/-0.4
[mm]
H
Height ±0.3
[mm]
L1
Position centre of orb ±0.3
[mm]
R1
Fillet ±0.2
[mm]
R2
Fillet max.
[mm]
ALPHA
Cone ±1°
[mm]
BN 501 1191306 angle join...
1191306
DIN 71803 B
Steel
blank
8.000
7.500
2.000
8.000
4.000
5.000
3.000
12.500
9.000
1.000
0.200
4.000
BN 501 1191314 angle join...
1191314
DIN 71803 B
Steel
blank
10.000
8.000
2.200
10.000
5.000
6.000
4.000
15.500
11.000
1.500
0.300
7.000
BN 501 1191322 angle join...
1191322
DIN 71803 B
Steel
blank
13.000
10.000
2.400
13.000
6.500
8.000
6.000
18.500
13.000
1.500
0.500
6.000
BN 501 1191330 angle join...
1191330
DIN 71803 B
Steel
blank
16.000
13.000
2.700
16.000
8.000
10.000
8.000
23.000
16.000
2.000
0.500
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
31.10.2023
BN 487 - Angle joint studs type B, with rivet stud (DIN 71803 B), plain, sh...
Bossard Catalog
31.10.2023
BN 6404 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
Ball studs DIN 71803 form C with threaded stud and spanner surface
MBO Oßwald
08.10.2021
BN 5128 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecosy...
Bossard Catalog
20.02.2024
K0713 - Ball studs for ball joints DIN 71803
KIPP
27.05.2024
DIN71802 - Winkeld ball joint, Type CS, with threaded ball shanks, with saf...
Berger Tools
29.05.2023
Ball and socket joint
Dictator
06.07.2021
Angle joints DIN 71802 form CS with threaded stud
MBO Oßwald
08.10.2021
WGRM LC - Winkelgelenk, metrische Abmessungen, Rechtsgewinde, Low-Cost
igus
19.01.2021
SNAPLOC® Coupling without collar for mounting dome
Böllhoff
26.10.2021
C - Angle Ball Joint
ACE Shock Absorbers
07.02.2024
SNAPLOC® Coupling for plate fastening
Böllhoff
26.10.2021
27656 - Ball studs for ball joints DIN 71803
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表