您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 53378 - Load spreading blind rivets large head (POP® ACD…ASMLF), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.70 Load spreading blind rivets
BN 53378 Load spreading blind rivets large head
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_70/bn_53378/g_flach_al_bn_53378.prj},{NB=9016167 (135)},{BNARTNR=9016167},{BNARTNR1=9016167},{BRAND=POP®},{BZC=ACD 612 ASMLF14},{BNMAT=Aluminium},{BNSURFACE=blank},{D=4.8},{L=19.8},{D1=2.64},{FORM=1},{P=3.00},{P1=3.0-9.5},{PMIN=3.000},{PMAX=9.500},{F2=1000},{F1=1400},{B=5},{PF=Niet / Dorn: Aluminium},{X1=4.970},{X2=1.900},{X3=14.300},{BX=[5.0:5.2]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Article number
ⁿ/ₐ
BNARTNR1
Article number
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
BZC
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Rivet sleeve diameter nom. (d1)
[mm]
L
L nominal
[mm]
D1
~ (d3)
[mm]
P1
Grip range
[mm]
F2
Shear force
[N]
F1
Tensile force
[N]
PF
Product features
ⁿ/ₐ
3803112
3803112
300157957
POP®
ACD 608 ASMLF14
Aluminium
blank
4.8
17.5
2.64
0.5-6.4
1000
1400
Niet / Dorn: Aluminium
3803163
3803163
300148520
POP®
ACD 612 ASMLF12
Aluminium
blank
4.8
19.8
2.64
3.0-9.5
1000
1400
Niet / Dorn: Aluminium
9016167
9016167
9016167
POP®
ACD 612 ASMLF14
Aluminium
blank
4.8
19.8
2.64
3.0-9.5
1000
1400
Niet / Dorn: Aluminium
3802909
3802909
300151646
POP®
ACD 616 ASMLF12
Aluminium
blank
4.8
23.5
2.64
5.0-12.0
1000
1400
Niet / Dorn: Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表