您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55621 - Blind rivet nuts small countersunk head with underhead seal Precote 5, semi-hexagonal shank, closed end (TUBTARA® HDKX), stainless steel A2 Precote
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 55621 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_55621/bn_55621.prj},{NB=9038490 (00)},{BNARTNR=9038490},{CODE=M6HDKX67 A2},{BNNORM1=TUBTARA®},{BNMAT=INOX A2},{BNMAT1=Precote},{ST=Acrylat, hellblau},{D1=M6},{NDM=6.000},{P=1.000},{FORM=0},{L=25.5},{D2=9},{S=0.5},{H=9.1},{SW1=9.0},{SW2=9.7},{R=2.2},{K=0.00},{K1=4.7-6.7},{K11=4.700},{K12=6.70},{WEIGHT=6.5},{L1=0.010},{L2=0.150},{L3=4.000},{L7=10.300},{L4=10.300},{L5=20.000},{L6=21.000},{SW3=9.500},{SW4=10.200},{SW5=7.500},{DX2=8.2225}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNMAT1
Sealing
ⁿ/ₐ
ST
Underhead seal
ⁿ/ₐ
D1
Thread size
ⁿ/ₐ
L
[mm]
D2
[mm]
S
[mm]
H
Hex hole
[mm]
SW1
Hex shank
[mm]
SW2
Hex head
[mm]
R
±0.05
[mm]
K1
Grip range K
ⁿ/ₐ
WEIGHT
Net weight
[g]
9038483
9038483
M5HDKX27 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M5
18.0
7
0.5
7.1
7.0
7.5
1.8
0.5-2.7
2.7
9038484
9038484
M5HDKX47 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M5
20.5
7
0.5
7.1
7.0
7.5
1.8
2.7-4.7
2.9
9038485
9038485
M6HDKX27 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M6
21.5
9
0.5
9.1
9.0
9.7
2.2
0.5-2.7
5.7
9038486
9038486
M6HDKX47 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M6
23.5
9
0.5
9.1
9.0
9.7
2.2
2.7-4.7
6.1
9038490
9038490
M6HDKX67 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M6
25.5
9
0.5
9.1
9.0
9.7
2.2
4.7-6.7
6.5
9038491
9038491
M8HDKX27 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M8
24.0
11
0.5
11.1
11.0
11.8
2.7
0.5-2.7
8.7
9038492
9038492
M8HDKX52 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M8
26.5
11
0.5
11.1
11.0
11.8
2.7
2.7-5.2
9.1
9038493
9038493
M8HDKX77 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M8
29.0
11
0.5
11.1
11.0
11.8
2.7
5.2-7.7
9.5
9038494
9038494
M10HDKX32 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M10
29.5
13
0.7
13.1
13.0
13.8
2.8
0.8-3.2
14.2
9038495
9038495
M10HDKX57 A2
TUBTARA®
Stainless steel A2
Precote
Acrylate, light blue
M10
32.0
13
0.7
13.1
13.0
13.8
2.8
3.2-5.7
15.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表