您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5932 - Star knobs with hex nut DIN 934 cl. 8 zinc plated, (FASTEKS® FAL),PA 6.6, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 5932 Star knobs with hex nut DIN 934 cl. 8 zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_5932/bn_5932.prj},{NB=BN 5932 3818215 star knob M5},{CNSORDERNO=3818215},{BNARTNR=3818215},{BNNORM1=FASTEKS® FAL},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{D1=M5},{D2=18.500},{D3=32.500},{D4=6.000},{D5=M6},{XX=6.000},{DK=4.917},{P=1.000},{E1=4.500},{F=0.000},{H=23.000},{H1=10.000},{R1=50.000},{R2=6.000},{R3=3.000},{R4=0.000},{R5=13.000},{R6=3.000},{R7=8.000},{R8=12.000},{R9=0.000},{T1=12.000},{T2=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NENN
Nominal designation
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D2
Diameter bottom
[mm]
D3
Overall diameter
[mm]
H
Height
[mm]
H1
Height to grips
[mm]
BN 5932 9052108 star knob...
M4
FASTEKS® FAL
Polyamide PA 6.6
black
14.000
30.000
19.000
7.000
BN 5932 3818214 star knob...
M4
FASTEKS® FAL
Polyamide PA 6.6
black
18.500
32.500
23.000
10.000
BN 5932 9052109 star knob...
M5
FASTEKS® FAL
Polyamide PA 6.6
black
14.000
30.000
19.000
7.000
BN 5932 3818218 star knob...
M5
FASTEKS® FAL
Polyamide PA 6.6
black
16.500
40.000
22.000
9.000
BN 5932 3818215 star knob...
M5
FASTEKS® FAL
Polyamide PA 6.6
black
18.500
32.500
23.000
10.000
BN 5932 3818221 star knob...
M5
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
40.000
26.000
10.000
BN 5932 9052110 star knob...
M6
FASTEKS® FAL
Polyamide PA 6.6
black
14.000
30.000
19.000
7.000
BN 5932 3818219 star knob...
M6
FASTEKS® FAL
Polyamide PA 6.6
black
16.500
40.000
22.000
9.000
BN 5932 3818216 star knob...
M6
FASTEKS® FAL
Polyamide PA 6.6
black
18.500
32.500
23.000
10.000
BN 5932 3818222 star knob...
M6
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
40.000
26.000
10.000
BN 5932 3818223 star knob...
M6
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
50.000
26.000
10.000
BN 5932 3818226 star knob...
M6
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
55.000
32.000
10.000
BN 5932 3818220 star knob...
M8
FASTEKS® FAL
Polyamide PA 6.6
black
16.500
40.000
22.000
9.000
BN 5932 3818217 star knob...
M8
FASTEKS® FAL
Polyamide PA 6.6
black
18.500
32.500
23.000
10.000
BN 5932 9052111 star knob...
M8
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
40.000
26.000
10.000
BN 5932 3818224 star knob...
M8
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
50.000
26.000
10.000
BN 5932 3818227 star knob...
M8
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
55.000
32.000
10.000
BN 5932 3818229 star knob...
M8
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
62.000
35.000
13.000
BN 5932 9052112 star knob...
M10
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
40.000
26.000
10.000
BN 5932 3818225 star knob...
M10
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
50.000
26.000
10.000
BN 5932 3818228 star knob...
M10
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
55.000
32.000
10.000
BN 5932 3818230 star knob...
M10
FASTEKS® FAL
Polyamide PA 6.6
black
22.000
62.000
35.000
13.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表