您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6029 - Sealing washers for building screws, 1.4301, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.40 Connecting and sealing washers
BN 6029 Sealing washers for building screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_40/bn_6029/bn_6029.prj},{NB=BN 6029 3183197 sealing washer 4},{CNSORDERNO=3183197},{BNARTNR=3183197},{BNMAT=INOX 1.4301},{CNSMAT=INOX 1.4301},{BNSURFACE=blank},{D1=4.0},{D2=6.800},{D3=19.000},{H=4.800},{T=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
T
[mm]
BN 6029 5810050 sealing w...
5810050
Stainless steel 1.4301
plain
3.8
5.500
16.000
3.700
1.000
BN 6029 5810040 sealing w...
5810040
Stainless steel 1.4301
plain
4.0
5.700
11.000
3.500
1.000
BN 6029 3183197 sealing w...
3183197
Stainless steel 1.4301
plain
4.0
6.800
19.000
4.800
1.000
BN 6029 5401930 sealing w...
5401930
Stainless steel 1.4301
plain
4.8
6.800
16.000
3.800
1.000
BN 6029 1388967 sealing w...
1388967
Stainless steel 1.4301
plain
4.8
7.000
19.000
4.000
1.000
BN 6029 1424149 sealing w...
1424149
Stainless steel 1.4301
plain
4.8
7.000
22.000
4.500
1.000
BN 6029 1388975 sealing w...
1388975
Stainless steel 1.4301
plain
5.1
7.000
29.000
5.600
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 9995 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end...
Bossard Catalog
26.01.2023
DIN 6797 A - FN 548 - verzinkt blau - Tooth lock washers, form A
SFS Group Schweiz AG
24.05.2024
DIN 6798 V - FN 2110 - verzinkt blau - Fächerscheiben, Form V
SFS Group Schweiz AG
24.05.2024
DIN 137 A - FN 559 - verzinkt blau - Lock washers
SFS Group Schweiz AG
24.05.2024
DIN 933 - Stainless steel A2
Böllhoff
26.10.2021
BN 8 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762), c...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 20739 - Prevailing torque type hex lock nuts high type with polyamide in...
Bossard Catalog
31.10.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 10614 - Spherical washers (DIN 6319 C), phosphated and oiled
Bossard Catalog
31.10.2023
BN 584 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), copper, plain
Bossard Catalog
31.10.2023
BN 1976 - Shim rings (DIN 988), Steel min. St 2K50 / DC01-C490, plain oiled
Bossard Catalog
31.10.2023
Model 74911 - SEALING WASHER WITH EPDM SEALING - PLAIN
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表