您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 73 - Serrated hex flange head cap screws (VERBUS TENSILOCK®), steel 90, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.20 Securing and anti loosening screws with external drive
BN 73 Serrated hex flange head cap screws
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_20/bn_73/bn_73.prj},{NB=BN 73 1063022 serrated hex flange head cap screw M8x20},{BNARTNR=1063022},{CNSORDERNO=1063022},{BNNORM1=VERBUS TENSILOCK®},{CNSMAT=Stahl 90},{BNMAT=Stahl 90},{BNSURFACE=schwarz},{D=8},{P=1.250},{L=20},{A=2.5},{DA=9.200},{DC=18.200},{D2=13.000},{E=14.380},{H1=0.300},{H2=0.250},{H3=0.800},{H4=0.200},{K=7.000},{R=0.700},{R2=0.650},{S=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
[mm]
B
Distance
[mm]
DC
max.
[mm]
D2
[mm]
E
min.
[mm]
K
max.
[mm]
R
min.
[mm]
S
max.
[mm]
BN 73 1062913 serrated he...
1062913
VERBUS TENSILOCK®
Steel 90
black
6
4.773
1.000
10
2.0
8.000
14.200
10.000
11.050
5.500
0.500
10
BN 73 1062921 serrated he...
1062921
VERBUS TENSILOCK®
Steel 90
black
6
4.773
1.000
12
2.0
10.000
14.200
10.000
11.050
5.500
0.500
10
BN 73 1062956 serrated he...
1062956
VERBUS TENSILOCK®
Steel 90
black
6
4.773
1.000
16
2.0
14.000
14.200
10.000
11.050
5.500
0.500
10
BN 73 1062972 serrated he...
1062972
VERBUS TENSILOCK®
Steel 90
black
6
4.773
1.000
20
2.0
18.000
14.200
10.000
11.050
5.500
0.500
10
BN 73 1062980 serrated he...
1062980
VERBUS TENSILOCK®
Steel 90
black
8
6.466
1.250
12
2.5
9.500
18.200
13.000
14.380
7.000
0.700
13
BN 73 1062999 serrated he...
1062999
VERBUS TENSILOCK®
Steel 90
black
8
6.466
1.250
14
2.5
11.500
18.200
13.000
14.380
7.000
0.700
13
BN 73 1063006 serrated he...
1063006
VERBUS TENSILOCK®
Steel 90
black
8
6.466
1.250
16
2.5
13.500
18.200
13.000
14.380
7.000
0.700
13
BN 73 1063022 serrated he...
1063022
VERBUS TENSILOCK®
Steel 90
black
8
6.466
1.250
20
2.5
17.500
18.200
13.000
14.380
7.000
0.700
13
BN 73 1063049 serrated he...
1063049
VERBUS TENSILOCK®
Steel 90
black
8
6.466
1.250
25
2.5
22.500
18.200
13.000
14.380
7.000
0.700
13
BN 73 1063057 serrated he...
1063057
VERBUS TENSILOCK®
Steel 90
black
10
8.160
1.500
16
3.0
13.000
21.000
15.250
16.640
7.900
0.800
15
BN 73 1063073 serrated he...
1063073
VERBUS TENSILOCK®
Steel 90
black
10
8.160
1.500
20
3.0
17.000
21.000
15.250
16.640
7.900
0.800
15
BN 73 1063103 serrated h...
1063103
VERBUS TENSILOCK®
Steel 90
black
10
8.160
1.500
25
3.0
22.000
21.000
15.250
16.640
7.900
0.800
15
BN 73 1063111 serrated he...
1063111
VERBUS TENSILOCK®
Steel 90
black
10
8.160
1.500
30
3.0
27.000
21.000
15.250
16.640
7.900
0.800
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表